Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 12.5502 USD - 13.906 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 23.7531 USD - 26.319 USD | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 208200534E | 16.1733 USD - 17.9205 USD | 762 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
| 23.7531 USD - 26.319 USD | 10 In stock |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 29.6821 USD - 32.8888 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 12.5502 USD - 13.906 USD | 26 In stock |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
| 19.0025 USD - 21.0553 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Powder Coated
|
1.378 in
35.0 mm
|
||
| 16.6504 USD - 18.4492 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 26.3634 USD - 29.2115 USD | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 208200547E | 16.1734 USD - 17.9208 USD | 21 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
| 23.7531 USD - 26.319 USD | 24 In stock |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 19.0025 USD - 21.0553 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 24.4032 USD - 27.0394 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Powder Coated
|
1.378 in
35.0 mm
|
||
| 26.2458 USD - 26.2458 USD | Request the lead time here |
6.831 in
173.5 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.634 in
41.5 mm
|
||
| 50.9928 USD - 50.9928 USD | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
| 19.0025 USD - 21.0553 USD | 24 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 11.1362 USD - 12.3394 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 23.7531 USD - 26.319 USD | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 14.2586 USD - 14.2586 USD | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
| 32.9012 USD - 36.4557 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue