Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 5.757 USD - 6.06 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 5.9298 USD - 6.2418 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 5.6133 USD - 5.6133 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.323 in
33.6 mm
|
||
| Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
|||
| 6.1076 USD - 6.4291 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 5.757 USD - 6.06 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 208200534E | 16.1733 USD - 17.9205 USD | 762 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
| 14.7818 USD - 14.7818 USD | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
| 42.718 USD - 42.718 USD | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
| 51.0415 USD - 51.0415 USD | Request the lead time here |
5.906 in
150.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.299 in
33.0 mm
|
||
| 17.5282 USD - 17.5282 USD | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 18.9565 USD - 18.9565 USD | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| Request the lead time here |
|
Black
|
Nylon
|
Black Polyamide
|
|
|||
| 20.2397 USD - 20.2397 USD | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Stainless Steel
|
Bright Chrome Plating
|
1.319 in
33.5 mm
|
||
| 27.5623 USD - 27.5623 USD | Request the lead time here |
6.417 in
163.0 mm
|
Natural
|
Stainless Steel
|
|
1.398 in
35.5 mm
|
||
| 108220534E | 20.747 USD - 22.9884 USD | 5 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
|
| 13.1061 USD - 14.5219 USD | 19 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 16.6504 USD - 18.4492 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 19.0025 USD - 21.0553 USD | 24 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 11.1362 USD - 12.3394 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue