Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
1.437 USD - 1.5923 USD 680 In stock
18.0 mm
26.0 mm
28.0 mm
4.0613 USD - 7.875 USD 35 In stock
24.0 mm
92.0 mm
97.0 mm
2.4124 USD - 2.673 USD 575 In stock
22.0 mm
60.0 mm
63.0 mm
0.8539 USD - 0.9461 USD 133 In stock
18.0 mm
17.0 mm
19.0 mm
600495 3.5717 USD - 3.9576 USD 575 In stock
24.0 mm
47.0 mm
79.0 mm
600484 1.6012 USD - 1.7742 USD 100 In stock
20.0 mm
29.0 mm
31.0 mm
2.5947 USD - 2.875 USD 518 In stock
22.0 mm
64.0 mm
67.0 mm
2.3514 USD - 2.6054 USD 5502 In stock
22.0 mm
56.0 mm
59.0 mm
4.3979 USD - 4.873 USD 7044 In stock
24.0 mm
104.0 mm
112.0 mm
2.125 USD - 2.3546 USD 2430 In stock
20.0 mm
40.0 mm
43.0 mm
4.1515 USD - 4.60 USD 17 In stock
24.0 mm
98.0 mm
103.0 mm
1.3934 USD - 1.544 USD 632 In stock
18.0 mm
23.0 mm
25.0 mm
2.2904 USD - 2.5378 USD 7237 In stock
22.0 mm
52.0 mm
55.0 mm
1.365 USD - 1.5124 USD 511 In stock
20.0 mm
36.0 mm
39.0 mm
2.2207 USD - 2.4607 USD 690 In stock
22.0 mm
48.0 mm
51.0 mm
3.6949 USD - 4.0941 USD 1049 In stock
24.0 mm
80.0 mm
85.0 mm
1.7244 USD - 1.9107 USD 924 In stock
20.0 mm
32.0 mm
35.0 mm
3.9712 USD - 4.4002 USD 335 In stock
24.0 mm
86.0 mm
91.0 mm
0.885 USD - 0.9807 USD 963 In stock
18.0 mm
20.0 mm
22.0 mm
3.3254 USD - 3.6847 USD 775 In stock
24.0 mm
68.0 mm
73.0 mm
  • of 2
T-Bolt Hose Clamp - Inside Diameter Range - 26.0 - 28.0 mm | 1.024 - 1.102 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600483

Price Range
1.5923 USD - 1.437 USD

Stock Levels
680 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    26.0 - 28.0 mm
  • Maximum Inside Diameter
    28.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 92.0 - 97.0 mm | 3.622 - 3.819 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600498

Price Range
7.875 USD - 4.0613 USD

Stock Levels
35 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    92.0 - 97.0 mm
  • Maximum Inside Diameter
    97.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 60.0 - 63.0 mm | 2.362 - 2.48 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600492

Price Range
2.673 USD - 2.4124 USD

Stock Levels
575 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    60.0 - 63.0 mm
  • Maximum Inside Diameter
    63.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 17.0 - 19.0 mm | 0.669 - 0.748 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600480

Price Range
0.9461 USD - 0.8539 USD

Stock Levels
133 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    17.0 - 19.0 mm
  • Maximum Inside Diameter
    19.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 47.0 - 79.0 mm | 1.85 - 3.11 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600495

Price Range
3.9576 USD - 3.5717 USD

Stock Levels
575 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    47.0 - 79.0 mm
  • Maximum Inside Diameter
    79.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 29.0 - 31.0 mm | 1.142 - 1.22 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600484

Price Range
1.7742 USD - 1.6012 USD

Stock Levels
100 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    29.0 - 31.0 mm
  • Maximum Inside Diameter
    31.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 64.0 - 67.0 mm | 2.52 - 2.638 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600493

Price Range
2.875 USD - 2.5947 USD

Stock Levels
518 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    64.0 - 67.0 mm
  • Maximum Inside Diameter
    67.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 56.0 - 59.0 mm | 2.205 - 2.323 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600491

Price Range
2.6054 USD - 2.3514 USD

Stock Levels
5502 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    56.0 - 59.0 mm
  • Maximum Inside Diameter
    59.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 104.0 - 112.0 mm | 4.094 - 4.409 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600500

Price Range
4.873 USD - 4.3979 USD

Stock Levels
7044 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    104.0 - 112.0 mm
  • Maximum Inside Diameter
    112.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 40.0 - 43.0 mm | 1.575 - 1.693 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600487

Price Range
2.3546 USD - 2.125 USD

Stock Levels
2430 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    40.0 - 43.0 mm
  • Maximum Inside Diameter
    43.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 98.0 - 103.0 mm | 3.858 - 4.055 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600499

Price Range
4.60 USD - 4.1515 USD

Stock Levels
17 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    98.0 - 103.0 mm
  • Maximum Inside Diameter
    103.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 23.0 - 25.0 mm | 0.906 - 0.984 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600482

Price Range
1.544 USD - 1.3934 USD

Stock Levels
632 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    23.0 - 25.0 mm
  • Maximum Inside Diameter
    25.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 52.0 - 55.0 mm | 2.047 - 2.165 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600490

Price Range
2.5378 USD - 2.2904 USD

Stock Levels
7237 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    52.0 - 55.0 mm
  • Maximum Inside Diameter
    55.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 36.0 - 39.0 mm | 1.417 - 1.535 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600486

Price Range
1.5124 USD - 1.365 USD

Stock Levels
511 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    36.0 - 39.0 mm
  • Maximum Inside Diameter
    39.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 48.0 - 51.0 mm | 1.89 - 2.008 in ; Width - 22.0 mm | 0.866 in ; Slip-On

600489

Price Range
2.4607 USD - 2.2207 USD

Stock Levels
690 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    48.0 - 51.0 mm
  • Maximum Inside Diameter
    51.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 80.0 - 85.0 mm | 3.15 - 3.346 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600496

Price Range
4.0941 USD - 3.6949 USD

Stock Levels
1049 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    80.0 - 85.0 mm
  • Maximum Inside Diameter
    85.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 32.0 - 35.0 mm | 1.26 - 1.378 in ; Width - 20.0 mm | 0.787 in ; Slip-On

600485

Price Range
1.9107 USD - 1.7244 USD

Stock Levels
924 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    32.0 - 35.0 mm
  • Maximum Inside Diameter
    35.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 86.0 - 91.0 mm | 3.386 - 3.583 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600497

Price Range
4.4002 USD - 3.9712 USD

Stock Levels
335 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    86.0 - 91.0 mm
  • Maximum Inside Diameter
    91.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 20.0 - 22.0 mm | 0.787 - 0.866 in ; Width - 18.0 mm | 0.709 in ; Slip-On

600481

Price Range
0.9807 USD - 0.885 USD

Stock Levels
963 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    20.0 - 22.0 mm
  • Maximum Inside Diameter
    22.0 mm
T-Bolt Hose Clamp - Inside Diameter Range - 68.0 - 73.0 mm | 2.677 - 2.874 in ; Width - 24.0 mm | 0.945 in ; Slip-On

600494

Price Range
3.6847 USD - 3.3254 USD

Stock Levels
775 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless steel AISI 430/W2
  • Inside Diameter Range
    68.0 - 73.0 mm
  • Maximum Inside Diameter
    73.0 mm