Menu Search

Thick Door Quarter Turn Latches

In stock

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
20 results
Product SKUs information
Item Code Price range Availability Key Type Grip Length Maximum Compatible Door Thickness View
10.3071 USD - 11.4206 USD 3662 In stock
9.0676 USD - 10.047 USD 65 In stock
14.8627 USD - 16.4683 USD 49 In stock
10.6038 USD - 11.7493 USD Request the lead time here
9.4475 USD - 10.468 USD 2492 In stock
10.3069 USD - 11.4203 USD 60 In stock
9.0676 USD - 10.047 USD Request the lead time here
06411152030E 9.4475 USD - 10.468 USD 38 In stock
9.6715 USD - 10.7163 USD 110 In stock
06411154030E 11.1659 USD - 12.3722 USD 279 In stock
06411152033E 9.448 USD - 10.4686 USD 132 In stock
10.3071 USD - 11.4206 USD 157 In stock
8.9252 USD - 9.8895 USD 10 In stock
10.3071 USD - 11.4206 USD 199 In stock
10.6037 USD - 11.7492 USD 10 In stock
9.4475 USD - 10.468 USD 10 In stock
12.2417 USD - 13.5641 USD 60 In stock
9.4475 USD - 10.468 USD 4454 In stock
12.2417 USD - 13.5641 USD 10 In stock
11.1653 USD - 12.3715 USD 2288 In stock
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411153033E

Price Range
11.4206 USD - 10.3071 USD

Stock Levels
3662 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411154036E

Price Range
10.047 USD - 9.0676 USD

Stock Levels
65 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411155034E

Price Range
16.4683 USD - 14.8627 USD

Stock Levels
49 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411155036E

Price Range
11.7493 USD - 10.6038 USD

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411152036E

Price Range
10.468 USD - 9.4475 USD

Stock Levels
2492 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411153030E

Price Range
11.4203 USD - 10.3069 USD

Stock Levels
60 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411154047E

Price Range
10.047 USD - 9.0676 USD

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411152030E

Price Range
10.468 USD - 9.4475 USD

Stock Levels
38 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411154033E

Price Range
10.7163 USD - 9.6715 USD

Stock Levels
110 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411154030E

Price Range
12.3722 USD - 11.1659 USD

Stock Levels
279 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411152033E

Price Range
10.4686 USD - 9.448 USD

Stock Levels
132 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411153034E

Price Range
11.4206 USD - 10.3071 USD

Stock Levels
157 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411153036E

Price Range
9.8895 USD - 8.9252 USD

Stock Levels
10 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; ; Die Cast Zinc Alloy

06411153047E

Price Range
11.4206 USD - 10.3071 USD

Stock Levels
199 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; ; Die Cast Zinc Alloy

06411155033E

Price Range
11.7492 USD - 10.6037 USD

Stock Levels
10 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; ; Die Cast Zinc Alloy

06411152034E

Price Range
10.468 USD - 9.4475 USD

Stock Levels
10 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411155047E

Price Range
13.5641 USD - 12.2417 USD

Stock Levels
60 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; ; Die Cast Zinc Alloy

06411152047E

Price Range
10.468 USD - 9.4475 USD

Stock Levels
4454 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

06411155030E

Price Range
13.5641 USD - 12.2417 USD

Stock Levels
10 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm
Key Latch - ; ; Die Cast Zinc Alloy

06411154034E

Price Range
12.3715 USD - 11.1653 USD

Stock Levels
2288 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Certification
    IP65
  • Standards
    IP65
  • Cam Length
    45.0 mm