Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Threaded Height | Material | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0.5245 USD - 0.5811 USD | 18757 In stock |
3.067 in
77.9 mm
|
0.748 in
19.0 mm
|
LDPE
|
2-1/2
|
1.087 in
27.6 mm
|
||
0.1551 USD - 0.1719 USD | 63339 In stock |
1.98 in
50.3 mm
|
0.551 in
14.0 mm
|
LDPE
|
1-1/2
|
0.807 in
20.5 mm
|
||
0.0186 USD - 0.0207 USD | 260 In stock |
0.583 in
14.8 mm
|
0.315 in
8.0 mm
|
LDPE
|
1/4
|
0.433 in
11.0 mm
|
||
0.0582 USD - 0.0644 USD | 14937 In stock |
1.276 in
32.4 mm
|
0.492 in
12.5 mm
|
LDPE
|
7/8
|
0.768 in
19.5 mm
|
||
0.0506 USD - 0.0561 USD | 9803 In stock |
1 in
25.4 mm
|
0.394 in
10.0 mm
|
LDPE
|
5/8
|
0.618 in
15.7 mm
|
||
0.0167 USD - 0.0185 USD | 100039 In stock |
0.465 in
11.8 mm
|
0.256 in
6.5 mm
|
LDPE
|
1/8
|
0.472 in
12.0 mm
|
||
0.0382 USD - 0.0422 USD | 399 In stock |
1.157 in
29.4 mm
|
0.441 in
11.2 mm
|
LDPE
|
3/4
|
0.697 in
17.7 mm
|
||
0.1118 USD - 0.1238 USD | 61028 In stock |
2.437 in
61.9 mm
|
0.591 in
15.0 mm
|
LDPE
|
2
|
0.827 in
21.0 mm
|
||
0.0573 USD - 0.0635 USD | 123014 In stock |
1.417 in
36.0 mm
|
0.571 in
14.5 mm
|
LDPE
|
1
|
0.748 in
19.0 mm
|
||
0.0376 USD - 0.0416 USD | 3008 In stock |
0.913 in
23.2 mm
|
0.276 in
7.0 mm
|
LDPE
|
1/2
|
0.531 in
13.5 mm
|
||
0.0205 USD - 0.0228 USD | 905602 In stock |
0.736 in
18.7 mm
|
0.291 in
7.4 mm
|
LDPE
|
3/8
|
0.445 in
11.3 mm
|
||
0.1026 USD - 0.1137 USD | 30529 In stock |
1.748 in
44.4 mm
|
0.512 in
13.0 mm
|
LDPE
|
1-1/4
|
0.78 in
19.8 mm
|
||
0.3752 USD - 0.4157 USD | 534 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
HDPE
|
1/8
|
0.512 in
13.0 mm
|
||
0.5232 USD - 0.5797 USD | Request the lead time here |
1.339 in
34.0 mm
|
0.571 in
14.5 mm
|
HDPE
|
3/4
|
0.591 in
15.0 mm
|
||
0.7316 USD - 0.7702 USD | 4471 In stock |
2.638 in
67.0 mm
|
1.043 in
26.5 mm
|
HDPE
|
2
|
1.122 in
28.5 mm
|
||
0.4934 USD - 0.5467 USD | 5400 In stock |
1.142 in
29.0 mm
|
0.492 in
12.5 mm
|
HDPE
|
5/8
|
0.551 in
14.0 mm
|
||
0.6721 USD - 0.7075 USD | 8540 In stock |
2.165 in
55.0 mm
|
1.063 in
27.0 mm
|
HDPE
|
1-1/2
|
1.102 in
28.0 mm
|
||
0.5828 USD - 0.6135 USD | 36 In stock |
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
HDPE
|
1
|
0.787 in
20.0 mm
|
||
0.6423 USD - 0.6762 USD | 90 In stock |
1.89 in
48.0 mm
|
0.63 in
16.0 mm
|
HDPE
|
1-1/4
|
0.709 in
18.0 mm
|
||
0.405 USD - 0.4487 USD | 5248 In stock |
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
HDPE
|
1/4
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue