These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Torx Size | Thread Size | Thread Length | View | |
---|---|---|---|---|---|---|
0.0338 USD - 0.0373 USD | 38324 In stock |
T20
|
M4
|
0.315 in
8.0 mm
|
||
0070260000VR | 0.0342 USD - 0.0378 USD | 20 In stock |
T20
|
M5
|
0.236 in
6.0 mm
|
|
0.0243 USD - 0.0268 USD | 12064 In stock |
T20
|
M4
|
0.472 in
12.0 mm
|
||
0.038 USD - 0.042 USD | 120020 In stock |
T20
|
M5
|
0.63 in
16.0 mm
|
||
0.0548 USD - 0.0607 USD | 14020 In stock |
T30
|
M6
|
0.315 in
8.0 mm
|
||
0.0326 USD - 0.0361 USD | 15 In stock |
T20
|
M4
|
0.236 in
6.0 mm
|
||
0.0199 USD - 0.022 USD | 27688 In stock |
T20
|
M4
|
0.63 in
16.0 mm
|
||
0.0573 USD - 0.0635 USD | 5262 In stock |
T30
|
M6
|
0.984 in
25.0 mm
|
||
0.2301 USD - 0.2549 USD | 5552 In stock |
T50
|
M10
|
2.756 in
70.0 mm
|
||
0.0734 USD - 0.0812 USD | 29553 In stock |
T40
|
M8
|
0.63 in
16.0 mm
|
||
0.2675 USD - 0.2966 USD | 112 In stock |
T50
|
M10
|
1.575 in
40.0 mm
|
||
0.0384 USD - 0.0425 USD | 1102 In stock |
T20
|
M5
|
0.472 in
12.0 mm
|
||
0.2859 USD - 0.3168 USD | 2520 In stock |
T50
|
M10
|
2.362 in
60.0 mm
|
||
0.0259 USD - 0.0286 USD | 8240 In stock |
T20
|
M4
|
0.787 in
20.0 mm
|
||
0.0378 USD - 0.042 USD | 11821 In stock |
T20
|
M5
|
0.787 in
20.0 mm
|
||
0.0386 USD - 0.0428 USD | 6023 In stock |
T20
|
M4
|
0.709 in
18.0 mm
|
||
0.0495 USD - 0.0548 USD | 68807 In stock |
T30
|
M6
|
0.472 in
12.0 mm
|
||
0.0453 USD - 0.0501 USD | 10681 In stock |
T30
|
M6
|
1.181 in
30.0 mm
|
||
0.1551 USD - 0.1718 USD | 4248 In stock |
T50
|
M10
|
1.969 in
50.0 mm
|
||
0.0485 USD - 0.0538 USD | 200830 In stock |
T30
|
M6
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue