Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Pin Material | Overall Diameter | Overall Length | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
3.6915 USD - 3.8858 USD | Request the lead time here |
0.236 in
6.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
304 Stainless Steel
|
0.469 in
11.9 mm
|
||
2.7301 USD - 2.8739 USD | 1288 In stock |
0.236 in
6.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
0.469 in
11.9 mm
|
||
5.8449 USD - 6.1524 USD | 280 In stock |
0.315 in
8.0 mm
|
Stainless Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
304 Stainless Steel
|
0.61 in
15.5 mm
|
||
14.5351 USD - 15.3001 USD | 8318 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
10.536 USD - 11.0905 USD | 1206 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
4.0607 USD - 4.2743 USD | Request the lead time here |
0.315 in
8.0 mm
|
Stainless Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
1.2673 USD - 1.4042 USD | 880 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
3.5287 USD - 3.7144 USD | 2420 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
5.6002 USD - 5.8949 USD | 21 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
1.2305 USD - 1.2953 USD | 1456 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
1.7191 USD - 1.8095 USD | 3160 In stock |
0.236 in
6.0 mm
|
Brass
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
0.9998 USD - 1.0524 USD | 1042 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
6.1775 USD - 6.5027 USD | 350 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
|
Aluminium
|
0.772 in
19.6 mm
|
||
4.1609 USD - 4.3799 USD | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
1349724 | 1.632 USD - 1.7179 USD | 50 In stock |
0.236 in
6.0 mm
|
Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
|
2.2642 USD - 2.3834 USD | 39240 In stock |
0.315 in
8.0 mm
|
Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
4.7682 USD - 5.0191 USD | 1680 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
6.9544 USD - 7.3205 USD | 12128 In stock |
0.394 in
10.0 mm
|
Stainless Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
1.9709 USD - 2.0746 USD | 329 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
6.7152 USD - 7.0686 USD | 4519 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue