Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 15.1165 USD - 15.9121 USD | 9224 In stock |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Stainless Steel
|
|
||
| 10.9574 USD - 11.5341 USD | Request the lead time here |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel
|
|
||
| 3.8392 USD - 4.0412 USD | 12996 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
|
||
| 3.6698 USD - 3.863 USD | 1370 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| 4.9848 USD - 5.2472 USD | 2480 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
|
||
| 4.2231 USD - 4.4453 USD | 9840 In stock |
0.315 in
8.0 mm
|
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
|
||
| 1.318 USD - 1.4604 USD | 14400 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
|
||
| 5.6423 USD - 5.9393 USD | 2500 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
| 5.8242 USD - 6.1307 USD | 7473 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| 2.0497 USD - 2.1576 USD | 5800 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| 1.9541 USD - 2.0569 USD | 2200 In stock |
0.315 in
8.0 mm
|
Brass
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
|
||
| 1.2797 USD - 1.3471 USD | 26695 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
||
| 1.7879 USD - 1.8819 USD | 19595 In stock |
0.236 in
6.0 mm
|
Brass
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
|
||
| 1.6649 USD - 1.7526 USD | 45 In stock |
0.236 in
6.0 mm
|
Brass
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
|
||
| 1.0398 USD - 1.0945 USD | 13542 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
||
| 1.3597 USD - 1.4312 USD | 2639 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
|
||
| 6.4246 USD - 6.7628 USD | 350 In stock |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Aluminium
|
|
||
| 4.3273 USD - 4.5551 USD | 17745 In stock |
0.236 in
6.0 mm
|
Steel
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
|
||
| 1349724 | 1.6973 USD - 1.7866 USD | 32450 In stock |
0.236 in
6.0 mm
|
Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
|
|
| 6.9838 USD - 7.3513 USD | 19 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue