Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Steel Screw On Standard Butt & Leaf Hinges

 (2 product groups)


Leaf Hinges - Countersunk Mount

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.