Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Lever Latch Screw Mount Keyless

 (1 product group)


Offset Compression Lever Latches

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.

They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design.

Key type options include; No Key, Keyed Alike, Keyed to Differ, Padlock only, 16mm Rod Key, K7010-04, K332 and CH751.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Handle Finish options: Bright Chrome, Powder Coated and Stainless Steel
  • Colours: Black, Grey and Natural
  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.