Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Rectangular Plastic Pull Handles

 (2 product groups)


Recessed Handles - Screw Mount

Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.

The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.

  • Fixed using M6 (self-tapping) screws
  • Handle Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Handle Finish options: No Finish, Chrome Plated and Sand Grain
  • Colours: Black and Grey

Recessed Handles - Snap In

Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.

Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.

  • Materials: Acrylonitrile Butadiene Styrene (ABS) and Polyamide (PA)
  • Colours: Black and Grey