Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Stainless Steel Rear Mounting Bridge Handles Pull Handles

 (3 product groups)


Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Pull Handles - Arch Shaped Metal

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy
  • Material: Aluminium, Steel, Zinc Alloy, Stainless Steel
  • Colour: Grey, Black, Natural

Pull Handles - Metal/Female Right Angle

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Materials: Carbon Steel, Steel and Stainless Steel
  • Finish Options: Matt Shotblasted, Chrome Plated, Mirror and Bright Chrome