Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

UNF Threads Quick Removal Caps

 (3 product groups)


Flanged Caps

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE, Silicone, PE, PVC, PA
  • Colour: Orange, Natural, Yellow, Pink, Red, Black

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Tear Tab Caps

Tear Tab Caps protect the ends of tubes and pipes during transit and storage. They guard against damage, dirt, moisture, and other contaminants. These caps are extremely adaptable and may be used for a variety of applications and threads, including BSP, GAS, UNF, JIC, and NPT.

It features a simple tear-away tab for quick release and fast removal as a quick solution across a wide range of applications, including essential hydraulic tubes and pipelines that transport oils and other fluids. It is an excellent option for the manufacturing industry and automotive.

  • Material: LDPE
  • Colour: Natural, Blue, Yellow