Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Stainless Steel Screw Mount

 (5 product groups)


Leaf Hinges - Male Stud Thread Insert Mount

Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.

The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Matt, Powder Coating and Stainless Steel
  • Leaf Shapes: Rectangular and Square

Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Pull Handles - Arch Shaped Metal

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy
  • Material: Aluminium, Steel, Zinc Alloy, Stainless Steel
  • Colour: Grey, Black, Natural

Screw On Concealed Hinges

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Side Hinges

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver