Universal Bushings that are designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| 22AF1093 | $0.0961 - $0.1319 | 12500 In stock |  |  | 
0.126 in
 
3.2 mm
 | |
| $0.1405 - $0.3844 | 1000 In stock |  |  | 
0.063 in
 
1.6 mm
 | ||
| 22AF1000 | $0.0924 - $0.1267 | 143000 In stock | 
0.453 in
 
11.5 mm
 | 
1 in
 
25.4 mm
 | 
0.126 in
 
3.2 mm
 | |
| $0.0328 - $0.045 | 13000 In stock | 
0.406 in
 
10.3 mm
 | 
0.626 in
 
15.9 mm
 | 
0.126 in
 
3.2 mm
 | ||
| 22AF0875 | $0.0482 - $0.0661 | 173000 In stock | 
0.453 in
 
11.5 mm
 | 
0.874 in
 
22.2 mm
 | 
0.126 in
 
3.2 mm
 | |
| 22AF0750 | $0.0438 - $0.06 | 33000 In stock | 
0.39 in
 
9.9 mm
 | 
0.752 in
 
19.1 mm
 | 
0.126 in
 
3.2 mm
 | |
| $0.1966 - $0.2696 | 3000 In stock |  | 
1.252 in
 
31.8 mm
 |  | ||
| $0.1414 - $0.3219 | 11000 In stock |  | 
1.000 in
 
25.4 mm
 |  | ||
| $0.0723 - $0.0992 | 11000 In stock |  | 
0.812 in
 
20.6 mm
 |  | ||
| $0.1471 - $0.3349 | 1500 In stock |  | 
1.093 in
 
27.8 mm
 |  | ||
| $0.0723 - $0.0992 | 22000 In stock |  | 
0.875 in
 
22.2 mm
 |  | ||
| $0.0655 - $0.09 | 6000 In stock |  | 
0.750 in
 
19.1 mm
 |  | ||
| $0.0492 - $0.0675 | 7000 In stock | 
0.406 in
 
10.3 mm
 | 
0.626 in
 
15.9 mm
 | 
0.126 in
 
3.2 mm
 | ||
| $0.3008 - $0.6845 | Request the lead time here |  | 
1.250 in
 
31.8 mm
 |  | ||
| $0.201 - $0.5494 | 11200 In stock |  |  | 
0.063 in
 
1.6 mm
 | ||
| PGSD-11 | $0.3214 - $0.879 | Request the lead time here |  |  | 
0.126 in
 
3.2 mm
 | |
| $0.1883 - $0.5144 | Request the lead time here |  |  | 
0.063 in
 
1.6 mm
 | ||
| $0.2909 - $0.7968 | 1300 In stock |  |  | 
0.126 in
 
3.2 mm
 | ||
| PGSD-5 | $0.1003 - $0.2758 | 1000 In stock |  |  | 
0.126 in
 
3.2 mm
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue