Menu Search

All-Fit Bushings - Open/Closed

In stock

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thicknesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Panel Thickness Range View
PGSC-1926A $0.1818 - $0.3557 6200 In stock
0.748 in
PGSC-1422A $0.1486 - $0.2894 4000 In stock
0.563 in
$0.1338 - $0.2607 8000 In stock
0.500 in
$0.143 - $0.391 13400 In stock
0.815 in
All-Fit Bushings - Open/Closed - Open, 19 mm | 0.748 in ; 25.5 mm | 1.002 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1926A

Price Range
$0.3557 - $0.1818

Stock Levels
6200 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.748 in
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.063 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
All-Fit Bushings - Open/Closed - Open, 14.3 mm | 0.563 in ; 22.3 mm | 0.878 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1422A

Price Range
$0.2894 - $0.1486

Stock Levels
4000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.563 in
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.937 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
All-Fit Bushings - Open/Closed - Open, 12.7 mm | 0.500 in ; 19.1 mm | 0.750 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1319A

Price Range
$0.2607 - $0.1338

Stock Levels
8000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.500 in
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.858 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.39 in
All-Fit Bushings - Open/Closed - Open, 20.7 mm | 0.815 in ; 27.9 mm | 1.099 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-2128A

Price Range
$0.391 - $0.143

Stock Levels
13400 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.815 in
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.161 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in