Menu Search

Beaded Cable Ties - Screw Mount

In stock

A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.

These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.

Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.

  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Length View
$0.187 - $0.2243 57000 In stock
5 in
$0.1232 - $0.1481 29000 In stock
5 in
Ball Cable Tie - Natural ; Nylon 6/6 ; 127 mm | 5.000 in

ST-305

Price Range
$0.2243 - $0.187

Stock Levels
57000 In stock
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Ball Cable Tie - Natural ; Polypropylene ; 127 mm | 5.000 in

ST-205

Price Range
$0.1481 - $0.1232

Stock Levels
29000 In stock
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Color
    Natural
  • Material
    PP
  • Material Flammability Standard
    UL94 HB