Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$0.9826 - $2.5963 318 In stock
600
8.250 in
3.000 in
$1.4738 - $3.4669 258 In stock
300
11.000 in
5.000 in
$16.4796 - $29.0257 10 In stock
600
32.000 in
20.000 in
$1.99 - $4.6641 Request the lead time here
600
13.000 in
5.000 in
$8.5663 - $15.127 Request the lead time here
900
25.250 in
14.000 in
$3.4826 - $8.2243 45 In stock
1500
19.000 in
8.000 in
$7.027 - $11.7068 100 In stock
600
22.000 in
12.000 in
PRB150-12A $3.0472 - $7.1982 7 In stock
150
19.000 in
12.000 in
$25.9631 - $45.8317 Request the lead time here
150
48.750 in
38.000 in
$1.9124 - $4.7418 321 In stock
150
10.000 in
5.000 in
$1.0697 - $2.6741 235 In stock
2500
6.250 in
1.000 in
$6.2188 - $10.3541 100 In stock
2500
21.750 in
8.000 in
$0.7743 - $1.9434 167 In stock
600
4.875 in
1.000 in
$0.7028 - $1.7568 50 In stock
600
4.625 in
3/4 in
$29.6943 - $49.5318 Request the lead time here
600
47.000 in
32.000 in
$1.99 - $4.3998 150 In stock
600
10.750 in
4.000 in
$1.3775 - $3.4359 76 In stock
1500
7.000 in
1-1/2 in
$33.27 - $55.5483 Request the lead time here
600
50.000 in
38.000 in
$4.9128 - $10.8983 72 In stock
600
16.500 in
8.000 in
$16.9459 - $28.2016 Request the lead time here
900
31.000 in
18.000 in
  • of 24
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 168.3 mm | 6.625 in ; PP

PCF300-3A

Price Range
$2.5963 - $0.9826

Stock Levels
318 In stock
Attributes
  • Color
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; PP

PCF300-5A

Price Range
$3.4669 - $1.4738

Stock Levels
258 In stock
Attributes
  • Color
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 723.9 mm | 28.500 in ; PP

PCF600-20A

Price Range
$29.0257 - $16.4796

Stock Levels
10 In stock
Attributes
  • Color
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    32.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 266.7 mm | 10.500 in ; PP

PCF600-5A

Price Range
$4.6641 - $1.99

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.000 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 558.8 mm | 22.000 in ; PP

PCF900-14A

Price Range
$15.127 - $8.5663

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    25.250 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 393.7 mm | 15.500 in ; Pressboard

PRB1500-8A

Price Range
$8.2243 - $3.4826

Stock Levels
45 In stock
Attributes
  • Color
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    19.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 489 mm | 19.250 in ; HDPE

RFL600-12A

Price Range
$11.7068 - $7.027

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    22.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; Pressboard

PRB150-12A

Price Range
$7.1982 - $3.0472

Stock Levels
7 In stock
Attributes
  • Color
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    19.000 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1149.4 mm | 45.250 in ; HDPE

RFL150-38A

Price Range
$45.8317 - $25.9631

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    48.750 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; HDPE

RFL150-5A

Price Range
$4.7418 - $1.9124

Stock Levels
321 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 108 mm | 4.250 in ; HDPE

RFL2500-1A

Price Range
$2.6741 - $1.0697

Stock Levels
235 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    6.250 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 438.2 mm | 17.250 in ; HDPE

RFL2500-8A

Price Range
$10.3541 - $6.2188

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    21.750 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; HDPE

RFL300-1A

Price Range
$1.9434 - $0.7743

Stock Levels
167 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; HDPE

RFL300-3/4A

Price Range
$1.7568 - $0.7028

Stock Levels
50 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1079.5 mm | 42.500 in ; HDPE

RFL600-32A

Price Range
$49.5318 - $29.6943

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    47.000 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; HDPE

RFL600-4A

Price Range
$4.3998 - $1.99

Stock Levels
150 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    10.750 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 123.8 mm | 4.875 in ; HDPE

RFL900-1-1/2A

Price Range
$3.4359 - $1.3775

Stock Levels
76 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1162.1 mm | 45.750 in ; HDPE

RFL600-38A

Price Range
$55.5483 - $33.27

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    50.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 349.3 mm | 13.750 in ; HDPE

RFL600-8A

Price Range
$10.8983 - $4.9128

Stock Levels
72 In stock
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    16.500 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; HDPE

RFL900-18A

Price Range
$28.2016 - $16.9459

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    High-Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    31.000 in