Menu Search

Cable Clamps - Adhesive Mount, R-Style

In stock

Quickly and easily installed with rubber adhesive base. Retains bundle securely while still being removable. UL94 V-0 Gray PVC. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
KKR-5A1-RT $0.428 - $0.4637 Request the lead time here
Cable Clamps - Adhesive Mount, R-Style - Maximum Compatible Cable Diameter - 17.3 mm | 0.680 in

KKR-5A1-RT

Price Range
$0.4637 - $0.428

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.681 in
  • Color
    Gray