Menu Search

Cable Clamps - Dual Half U, Screw Mount

In stock

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Base Length View
$0.0911 - $0.1035 Request the lead time here
DHURCS-2-01 $0.0828 - $0.0939 7000 In stock
$0.0868 - $0.0988 11000 In stock
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; ; PA66; Natural

DHURCS-4-01

Price Range
$0.1035 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Overall Height
    0.299 in
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; ; PA66; Natural

DHURCS-2-01

Price Range
$0.0939 - $0.0828

Stock Levels
7000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Overall Height
    0.169 in
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; ; PA66; Natural

DHURCS-3-01

Price Range
$0.0988 - $0.0868

Stock Levels
11000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Color
    Natural
  • Overall Height
    0.24 in