Molded in tough, electrically insulating, ultraviolet-resistant, high-density Polyethylene to safely install coax cable, fiber optics, computer networks, telephone and other communication systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | Style | View | |
---|---|---|---|---|---|---|
$0.0642 - $0.1458 | 4400 In stock |
0.190 in
4.8 mm
|
0.209 in
5.3 mm
|
Single, Round
|
||
$0.0921 - $0.21 | 100 In stock |
0.492 in
12.5 mm
|
0.209 in
5.3 mm
|
Double
|
||
$0.053 - $0.1206 | 400 In stock |
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
Single, Flat
|
||
$0.0642 - $0.1458 | 600 In stock |
0.145 in
3.7 mm
|
0.155 in
3.9 mm
|
Single, Round
|
||
$0.0868 - $0.1977 | 3800 In stock |
0.302 in
7.7 mm
|
0.335 in
8.5 mm
|
Single, Round
|
||
$0.0689 - $0.1567 | 7000 In stock |
0.236 in
6 mm
|
0.260 in
6.6 mm
|
Single, Round
|
||
$0.10 - $0.2279 | Request the lead time here |
0.736 in
18.7 mm
|
0.209 in
5.3 mm
|
Double
|
||
$0.0545 - $0.1242 | 3500 In stock |
0.190 in
4.8 mm
|
0.209 in
5.3 mm
|
Single, Round
|
||
$0.0801 - $0.1825 | 200 In stock |
0.492 in
12.5 mm
|
0.209 in
5.3 mm
|
Double
|
||
$0.0998 - $0.227 | 22300 In stock |
0.302 in
7.7 mm
|
0.335 in
8.5 mm
|
Single, Round
|
||
$0.0609 - $0.1386 | 6200 In stock |
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
Single, Flat
|
||
$0.0726 - $0.1651 | 7900 In stock |
0.335 in
8.5 mm
|
0.205 in
5.2 mm
|
Single, Flat
|
||
$0.0632 - $0.1438 | Request the lead time here |
0.335 in
8.5 mm
|
0.205 in
5.2 mm
|
Single, Flat
|
||
$0.0736 - $0.1675 | 5000 In stock |
0.145 in
3.7 mm
|
0.155 in
3.9 mm
|
Single, Round
|
||
$0.0599 - $0.1364 | Request the lead time here |
0.232 in
5.9 mm
|
0.256 in
6.5 mm
|
Single, Round
|
||
$0.0887 - $0.2019 | Request the lead time here |
0.736 in
18.7 mm
|
0.209 in
5.3 mm
|
Double
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue