Menu Search

Cable Clips - Adjustable/Adhesive Mount

In stock

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
AKKL-4756A-19 $0.6675 - $1.7945 Request the lead time here
0.752 in
1.252 in
AKKL-5775A-RT $0.7403 - $1.5996 2200 In stock
0.752 in
1.5 in
$0.9677 - $2.5985 3300 In stock
0.752 in
1.5 in
$0.558 - $1.3911 1275 In stock
0.752 in
1 in
$0.5371 - $1.1603 7000 In stock
0.752 in
1.252 in
$0.6057 - $1.6261 700 In stock
0.752 in
1 in
$0.4295 - $0.928 309600 In stock
0.752 in
1 in
$0.961 - $2.2382 1650 In stock
0.752 in
1.5 in
$0.6973 - $1.6243 Request the lead time here
0.752 in
1.252 in
$0.3461 - $0.9479 Request the lead time here
0.65 in
0.85 in
AKKL-10112A-RT $1.0825 - $2.9635 5500 In stock
1 in
2.5 in
$0.4705 - $1.2869 Request the lead time here
0.65 in
0.85 in
$1.2045 - $3.233 5400 In stock
1 in
2 in
$1.3397 - $3.6689 500 In stock
1 in
2.5 in
$0.9425 - $2.5329 200 In stock
1 in
2 in
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-4756A-19

Price Range
$1.7945 - $0.6675

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-5775A-RT

Price Range
$1.5996 - $0.7403

Stock Levels
2200 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-5775A-19

Price Range
$2.5985 - $0.9677

Stock Levels
3300 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140-DHB

Price Range
$1.3911 - $0.558

Stock Levels
1275 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-4756A-RT

Price Range
$1.1603 - $0.5371

Stock Levels
7000 In stock
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140A-19

Price Range
$1.6261 - $0.6057

Stock Levels
700 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp - Adhesive Mount, Adjustable - Natural ;

AKKL-3140A-RT

Price Range
$0.928 - $0.4295

Stock Levels
309600 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.752 in
  • Overall Height
    0.866 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-5775-DHB

Price Range
$2.2382 - $0.961

Stock Levels
1650 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.752 in
  • Overall Height
    1.252 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Adhesive Mount, Adjustable -

AKKL-4756-DHB

Price Range
$1.6243 - $0.6973

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.752 in
  • Overall Height
    1.091 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 0.850 in 0.650 in 0.708 in Nylon 6/6 Natural

AKKL-2140A-RT

Price Range
$0.9479 - $0.3461

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.85 in
  • Base Width
    0.65 in
  • Overall Height
    0.709 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 2.500 in 1.000 in 2.000 in Nylon 6/6 Natural

AKKL-10112A-RT

Price Range
$2.9635 - $1.0825

Stock Levels
5500 In stock
Attributes
  • Base Length
    2.5 in
  • Base Width
    1 in
  • Overall Height
    2 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 0.850 in 0.650 in 0.708 in Nylon 6/6 Natural

AKKL-2140A-19

Price Range
$1.2869 - $0.4705

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.85 in
  • Base Width
    0.65 in
  • Overall Height
    0.709 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp Lockable 2.000 in 1.000 in 1.750 in Nylon 6/6 Natural

AKKL-8710A-19

Price Range
$3.233 - $1.2045

Stock Levels
5400 In stock
Attributes
  • Base Length
    2 in
  • Base Width
    1 in
  • Overall Height
    1.752 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp Lockable 2.500 in 1.000 in 2.000 in Nylon 6/6 Natural

AKKL-10112A-19

Price Range
$3.6689 - $1.3397

Stock Levels
500 In stock
Attributes
  • Base Length
    2.5 in
  • Base Width
    1 in
  • Overall Height
    2 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-0
Cable Clamp Lockable 2.000 in 1.000 in 1.750 in Nylon 6/6 Natural

AKKL-8710A-RT

Price Range
$2.5329 - $0.9425

Stock Levels
200 In stock
Attributes
  • Base Length
    2 in
  • Base Width
    1 in
  • Overall Height
    1.752 in
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2