Menu Search

Cable Clips - Extruded Metal Rail

In stock

Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long-term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Width Outside Height Inside Height Style Rail Type View
DRCC-WS01 $0.1121 - $0.1434 Request the lead time here
0.437 in
0.189 in
C-Profile
$0.1145 - $0.1466 Request the lead time here
0.437 in
0.189 in
G-Profile
$0.1121 - $0.1434 Request the lead time here
0.437 in
0.189 in
Top Hat Profile
$0.1121 - $0.1434 Request the lead time here
0.445 in
0.142 in
Top Hat Profile
DRCT-SEC01 $0.105 - $0.1344 Request the lead time here
0.252 in
0.449 in
0.189 in
Din Rail
Top Hat Profile
$0.1082 - $0.1386 Request the lead time here
0.252 in
0.189 in
G-Profile
$0.1121 - $0.1434 Request the lead time here
0.445 in
0.142 in
G-Profile
Rail Clip - C-Profile ; UL94 V-2 ; Polyamide 6.6 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCC-WS01

Price Range
$0.1434 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 6.6 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCG-WS01

Price Range
$0.1466 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 6.6 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCT-WS01

Price Range
$0.1434 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 6.6 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCT-LWS01

Price Range
$0.1434 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.445 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 6.6 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCT-SEC01

Price Range
$0.1344 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.252 in
  • Outside Height
    0.449 in
  • Outside Width
    0.441 in
  • Color
    Natural
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 6.6 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCG-SEC01

Price Range
$0.1386 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.252 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 6.6 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCG-LWS01

Price Range
$0.1434 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.445 in
  • Color
    Natural
  • Full Material
    Polyamide 6.6
  • Material
    PA66