The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Conduit Form | Inside Diameter | View | |
---|---|---|---|---|---|
$163.67 - $181.42 | 17 In stock |
Unsplit
|
1.13 in
28.7 mm
|
||
$345.14 - $430.63 | Request the lead time here |
Unsplit
|
|
||
$206.77 - $230.33 | 258 In stock |
Unsplit
|
1.228 in
31.2 mm
|
||
CF1010A | $637.30 - $706.94 | Request the lead time here |
Unsplit
|
|
|
$293.69 - $326.98 | Request the lead time here |
Unsplit
|
|
||
$270.50 - $338.93 | 8 In stock |
Unsplit
|
|
||
$25.14 - $57.27 | 2 In stock |
Split
|
0.419 in
10.6 mm
|
||
$36.27 - $82.59 | 51 In stock |
Split
|
0.650 in
16.5 mm
|
||
$25.76 - $58.65 | 111 In stock |
Split
|
0.909 in
23.1 mm
|
||
$50.13 - $114.12 | 26 In stock |
Split
|
0.761 in
19.3 mm
|
||
$10.50 - $23.91 | 119 In stock |
Split
|
0.419 in
10.6 mm
|
||
$37.99 - $86.52 | 81 In stock |
Split
|
0.909 in
23.1 mm
|
||
$15.62 - $35.55 | Request the lead time here |
Split
|
0.650 in
16.5 mm
|
||
22SL0250NYGY | $19.32 - $44.03 | 116 In stock |
Split
|
0.266 in
6.8 mm
|
|
$30.50 - $69.45 | 46 In stock |
Split
|
0.505 in
12.8 mm
|
||
22SL0750PE | $20.15 - $45.88 | 51 In stock |
Split
|
0.761 in
19.3 mm
|
|
$20.00 - $45.58 | 535 In stock |
Split
|
0.266 in
6.8 mm
|
||
$34.72 - $79.07 | 25 In stock |
Split
|
0.505 in
12.8 mm
|
||
$144.25 - $160.22 | 3 In stock |
Split
|
1.102 in
28.0 mm
|
||
$205.66 - $228.88 | 6 In stock |
Split
|
1.228 in
31.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue