Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | View | |
|---|---|---|---|---|---|
| $182.99 - $239.60 | 21 In stock |
0.752 in
19.1 mm
|
0.579 in
14.7 mm
|
||
| SRL1-3-WH6A | $154.42 - $208.35 | 167 In stock |
0.626 in
15.9 mm
|
0.402 in
10.2 mm
|
|
| $295.91 - $392.37 | 7 In stock |
1.126 in
28.6 mm
|
0.819 in
20.8 mm