Menu Search

Cable Duct - Adhesive Mount, Single-Cable

In stock

Single Cable Duct on Adhesive Base is a very secure cable management solution. With a thick adhesive base and a slot-in application style this product provides a strong bonding but simple installation solution. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
$74.54 - $208.04 49 In stock
0.157 - 0.217 in
$69.65 - $195.06 64 In stock
0.217 - 0.28 in
Cable Duct Adhesive 6 ft UL94 V-0 PVC Tan

SCD-1521

Price Range
$208.04 - $74.54

Stock Levels
49 In stock
Attributes
  • Compatible Cable Diameter Range
    0.157 - 0.217 in
  • Maximum Compatible Cable Diameter
    0.217 in
  • Overall Height
    0.252 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.299 in
Cable Duct Adhesive 6.0 ft UL94 V-0 PVC Tan

SCD-2228

Price Range
$195.06 - $69.65

Stock Levels
64 In stock
Attributes
  • Compatible Cable Diameter Range
    0.217 - 0.28 in
  • Maximum Compatible Cable Diameter
    0.28 in
  • Overall Height
    0.26 in
  • Overall Length
    5.906 ft
  • Overall Width
    0.358 in