Menu Search

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

In stock

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height Mounting Method View
RX2525-0 $4.0023 - $6.902 1190 In stock
0.882 in
0.882 in
Screw
$9.5772 - $16.6222 64 In stock
1.78 in
1.78 in
Adhesive
$5.8608 - $10.1695 Request the lead time here
1.429 in
1.429 in
Screw
$7.4537 - $12.9262 128 In stock
1.78 in
1.78 in
Screw
RX1616-4 $4.1045 - $8.066 70 In stock
0.535 in
0.535 in
Adhesive
$2.573 - $5.0847 336 In stock
0.535 in
0.535 in
Screw
$9.3115 - $23.1972 500 In stock
1.429 in
1.429 in
Adhesive
RX3030-4 $7.2901 - $12.7222 150 In stock
1.055 in
1.055 in
Adhesive
$4.5334 - $7.8209 51 In stock
1.055 in
1.055 in
Screw
$6.3305 - $10.966 210 In stock
0.882 in
0.882 in
Adhesive
$2.8179 - $3.1652 Request the lead time here
0.705 in
0.705 in
Screw
RX1313-4 $3.5123 - $4.0023 1008 In stock
0.413 in
0.413 in
Adhesive
$4.6765 - $5.3095 Request the lead time here
0.705 in
0.705 in
Adhesive
$2.3278 - $2.6547 552 In stock
0.413 in
0.413 in
Screw
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX2525-0

Price Range
$6.902 - $4.0023

Stock Levels
1190 In stock
Attributes
  • Inside Height
    0.882 in
  • Inside Width
    0.882 in
  • Overall Height
    0.984 in
  • Overall Length
    19.685 in
  • Overall Width
    0.984 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX5050-4

Price Range
$16.6222 - $9.5772

Stock Levels
64 In stock
Attributes
  • Inside Height
    1.78 in
  • Inside Width
    1.78 in
  • Overall Height
    1.969 in
  • Overall Length
    19.685 in
  • Overall Width
    1.969 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX4040-0

Price Range
$10.1695 - $5.8608

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.429 in
  • Inside Width
    1.429 in
  • Overall Height
    1.575 in
  • Overall Length
    19.685 in
  • Overall Width
    1.575 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX5050-0

Price Range
$12.9262 - $7.4537

Stock Levels
128 In stock
Attributes
  • Inside Height
    1.78 in
  • Inside Width
    1.78 in
  • Overall Height
    1.969 in
  • Overall Length
    19.685 in
  • Overall Width
    1.969 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX1616-4

Price Range
$8.066 - $4.1045

Stock Levels
70 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Overall Height
    0.63 in
  • Overall Length
    19.685 in
  • Overall Width
    0.63 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX1616-0

Price Range
$5.0847 - $2.573

Stock Levels
336 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Overall Height
    0.63 in
  • Overall Length
    19.685 in
  • Overall Width
    0.63 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX4040-4

Price Range
$23.1972 - $9.3115

Stock Levels
500 In stock
Attributes
  • Inside Height
    1.429 in
  • Inside Width
    1.429 in
  • Overall Height
    1.575 in
  • Overall Length
    19.685 in
  • Overall Width
    1.575 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX3030-4

Price Range
$12.7222 - $7.2901

Stock Levels
150 In stock
Attributes
  • Inside Height
    1.055 in
  • Inside Width
    1.055 in
  • Overall Height
    1.181 in
  • Overall Length
    19.685 in
  • Overall Width
    1.181 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX3030-0

Price Range
$7.8209 - $4.5334

Stock Levels
51 In stock
Attributes
  • Inside Height
    1.055 in
  • Inside Width
    1.055 in
  • Overall Height
    1.181 in
  • Overall Length
    19.685 in
  • Overall Width
    1.181 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX2525-4

Price Range
$10.966 - $6.3305

Stock Levels
210 In stock
Attributes
  • Inside Height
    0.882 in
  • Inside Width
    0.882 in
  • Overall Height
    0.984 in
  • Overall Length
    19.685 in
  • Overall Width
    0.984 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX2020-0

Price Range
$3.1652 - $2.8179

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.705 in
  • Inside Width
    0.705 in
  • Overall Height
    0.787 in
  • Overall Length
    19.685 in
  • Overall Width
    0.787 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX1313-4

Price Range
$4.0023 - $3.5123

Stock Levels
1008 In stock
Attributes
  • Inside Height
    0.413 in
  • Inside Width
    0.413 in
  • Overall Height
    0.492 in
  • Overall Length
    19.685 in
  • Overall Width
    0.492 in
Cable Duct Adhesive 500.0 mm UL94 V-2 PP Gray

RX2020-4

Price Range
$5.3095 - $4.6765

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.705 in
  • Inside Width
    0.705 in
  • Overall Height
    0.787 in
  • Overall Length
    19.685 in
  • Overall Width
    0.787 in
Cable Duct Screw 500.0 mm UL94 V-2 PP Gray

RX1313-0

Price Range
$2.6547 - $2.3278

Stock Levels
552 In stock
Attributes
  • Inside Height
    0.413 in
  • Inside Width
    0.413 in
  • Overall Height
    0.492 in
  • Overall Length
    19.685 in
  • Overall Width
    0.492 in