These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
|---|---|---|---|---|---|---|
| $0.5854 - $0.6162 | Request the lead time here |
M20
|
0.197 in
5 mm
|
4
|
||
| $2.0588 - $2.1672 | 25 In stock |
M32
|
0.315 in
8 mm
|
2
|
||
| $2.0588 - $2.1672 | 25 In stock |
M32
|
0.236 in
6 mm
|
6
|
||
| $0.5438 - $0.5724 | Request the lead time here |
PG 11
|
0.157 in
4 mm
|
3
|
||
| $0.4658 - $0.4903 | Request the lead time here |
M16
|
0.138 in
3.5 mm
|
4
|
||
| $0.9096 - $0.9575 | Request the lead time here |
M25
|
0.236 in
6 mm
|
4
|
||
| $2.0588 - $2.1672 | 25 In stock |
M32
|
0.315 in
8 mm
|
4
|
||
| $0.4269 - $0.4494 | 100 In stock |
PG 9
|
0.118 in
3 mm
|
2
|
||
| $0.6123 - $0.6445 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
| $2.6009 - $2.7378 | 10 In stock |
M40
|
0.236 in
6 mm
|
8
|
||
| $0.5097 - $0.5365 | Request the lead time here |
PG 11
|
0.177 in
4.5 mm
|
2
|
||
| $0.8555 - $0.9006 | Request the lead time here |
M25
|
0.256 in
6.5 mm
|
4
|
||
| $0.6581 - $0.6927 | 100 In stock |
M25
|
0.236 in
6 mm
|
3
|
||
| $0.4373 - $0.4603 | Request the lead time here |
M16
|
0.177 in
4.5 mm
|
2
|
||
| $0.8343 - $0.8782 | Request the lead time here |
PG 16
|
0.236 in
6 mm
|
2
|
||
| $0.6367 - $0.6703 | Request the lead time here |
M25
|
0.315 in
8 mm
|
2
|
||
| $0.5826 - $0.6132 | Request the lead time here |
PG 11
|
0.197 in
5 mm
|
3
|
||
| $0.6211 - $0.6538 | Request the lead time here |
PG 13.5
|
0.236 in
6 mm
|
2
|
||
| $0.6064 - $0.6383 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
2
|
||
| $0.6702 - $0.7055 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue