Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Color | Overall Width | Mounting Method | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
23TA00400 | $0.2517 - $0.3691 | 49000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.189 in
4.8 mm
|
|
$0.2567 - $0.3327 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.2693 - $0.5593 | 23000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
MFTH-2-01A-RT-M | $0.198 - $0.3843 | 64000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
$0.3112 - $0.9302 | 300 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
FTH-5A-RT-C | $0.2789 - $0.6024 | 6600 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
FTH-7A-RT-UVB-C | $0.3901 - $1.1638 | 13100 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
|
$0.3048 - $0.9271 | 100 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
$0.2523 - $0.7526 | 15600 In stock |
1.031 in
26.18 mm
|
White
|
0.688 in
17.47 mm
|
Acrylic Adhesive
|
|
||
$0.3807 - $1.1618 | 16600 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
MFTH-2-01A1-C | $0.3048 - $0.9242 | 1300 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
MFTH-2-01A-RT-C | $0.2776 - $0.7634 | 40100 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
FTH-2A-RT-M | $0.2386 - $0.4175 | 47000 In stock |
1.031 in
26.18 mm
|
White
|
0.688 in
17.47 mm
|
Acrylic Adhesive
|
|
|
MFTH-2-01A1-M | $0.2117 - $0.4436 | 3000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
$0.208 - $0.6191 | 6400 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.2806 - $0.8367 | 1000 In stock |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
FTH-7-DHB | $0.4881 - $1.1306 | 300 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
|
TMA005A | $0.2764 - $0.3456 | 71300 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
|
$0.3494 - $0.7548 | 12100 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
$0.3895 - $0.9022 | 300 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue