Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Overall Width | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| FTH-2A-RT-M | $0.2386 - $0.4175 | 10000 In stock | 
 
1.031 in
 
26.18 mm
 
 | 
 
White
 
 | 
 
0.688 in
 
17.47 mm
 
 | 
 
Acrylic Adhesive
 
 | 
 | 
|
| $0.2742 - $0.5788 | 143000 In stock | 
 
1 in
 
25.4 mm
 
 | 
 
Natural
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Adhesive
 
 | 
 
0.28 in
 
7.1 mm
 
 | 
||
| MFTH-2-01A1-M | $0.2117 - $0.4436 | 3000 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
Natural
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
 
Adhesive
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
|
| $0.3048 - $0.9271 | 600 In stock | 
 
0.752 in
 
19.1 mm
 
 | 
 
Natural
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
Adhesive
 
 | 
 
0.24 in
 
6.1 mm
 
 | 
||
| FTH-7A-RT-M | $0.2956 - $0.345 | 105000 In stock | 
 
1 in
 
25.4 mm
 
 | 
 
Natural
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Adhesive
 
 | 
 
0.28 in
 
7.1 mm
 
 | 
|
| $0.3494 - $0.7548 | 10100 In stock | 
 
1 in
 
25.4 mm
 
 | 
 
Natural
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Adhesive
 
 | 
 
0.28 in
 
7.1 mm
 
 | 
||
| MFTH-2-01A-RT-C | $0.2776 - $0.7634 | Request the lead time here | 
 
0.5 in
 
12.7 mm
 
 | 
 
Natural
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
 
Adhesive
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
|
| $0.3112 - $0.9302 | 5600 In stock | 
 
0.752 in
 
19.1 mm
 
 | 
 
Black
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
Adhesive
 
 | 
 
0.24 in
 
6.1 mm
 
 | 
||
| $0.2523 - $0.7526 | 15600 In stock | 
 
1.031 in
 
26.18 mm
 
 | 
 
White
 
 | 
 
0.688 in
 
17.47 mm
 
 | 
 
Acrylic Adhesive
 
 | 
 | 
||
| MFTH-2-01A1-C | $0.3048 - $0.9242 | 1300 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
Natural
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
 
Adhesive
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
|
| FTH-5A-RT-C | $0.2789 - $0.6024 | 19800 In stock | 
 
0.752 in
 
19.1 mm
 
 | 
 
Natural
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
Adhesive
 
 | 
 
0.24 in
 
6.1 mm
 
 | 
|
| MFTH-2-01A-RT-M | $0.198 - $0.3843 | 13000 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
Natural
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
 
Adhesive
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
|
| TMA005A | $0.2764 - $0.3456 | 71300 In stock | 
 
1.102 in
 
28.0 mm
 
 | 
 
Natural
 
 | 
 
1.102 in
 
28.0 mm
 
 | 
 
Adhesive
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
|
| $0.2567 - $0.3327 | 1000 In stock | 
 
1 in
 
25.4 mm
 
 | 
 
Natural
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Screw
 
 | 
 
0.28 in
 
7.1 mm
 
 | 
||
| 23TA00400 | $0.2517 - $0.3691 | 49000 In stock | 
 
1 in
 
25.4 mm
 
 | 
 
Natural
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Adhesive
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
|
| $0.2823 - $0.366 | 18000 In stock | 
 
1.000 in
 
25.4 mm
 
 | 
 
Black
 
 | 
 
1.000 in
 
25.4 mm
 
 | 
 
Screw
 
 | 
 
0.188 in
 
4.8 mm
 
 | 
||
| $0.2769 - $0.406 | Request the lead time here | 
 
1 in
 
25.4 mm
 
 | 
 
Black
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
Adhesive
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue