Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
05M060100LCN | $0.105 - $0.1224 | 4000 In stock |
M6
|
0.394 in
10.0 mm
|
Natural
|
Locking
|
0.472 in
12.0 mm
|
|
$0.0958 - $0.1119 | 9000 In stock |
M5
|
0.315 in
8.0 mm
|
Natural
|
Locking
|
0.394 in
10.0 mm
|
||
$0.0867 - $0.1973 | 500 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
|
0.280 in
7.1 mm
|
||
0500632CN | $0.0768 - $0.0896 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Locking
|
0.345 in
8.8 mm
|
|
$0.0443 - $0.0607 | 22000 In stock |
1/4" x 20
|
0.425 in
10.8 mm
|
Natural
|
|
0.475 in
12.1 mm
|
||
0537516CN | $0.2264 - $0.264 | 54000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Natural
|
Locking
|
0.620 in
15.7 mm
|
|
$0.1633 - $0.224 | 500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
|
0.530 in
13.5 mm
|
||
$0.2899 - $0.6601 | 3000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
|
0.620 in
15.7 mm
|
||
$0.0951 - $0.1304 | 12500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
Locking
|
0.530 in
13.5 mm
|
||
$0.1562 - $0.2142 | 36500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Locking
|
0.530 in
13.5 mm
|
||
$0.2489 - $0.2905 | 16000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
Locking
|
0.620 in
15.7 mm
|
||
$0.1419 - $0.1947 | 3000 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Locking
|
0.530 in
13.5 mm
|
||
$0.1484 - $0.2037 | 12000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
|
0.530 in
13.5 mm
|
||
0562511CN | $0.3448 - $0.7848 | 8750 In stock |
5/8-11
|
0.935 in
23.7 mm
|
Natural
|
Locking
|
0.970 in
24.6 mm
|
|
$0.0604 - $0.0829 | 21000 In stock |
8-32
|
0.330 in
8.4 mm
|
Natural
|
|
0.375 in
9.5 mm
|
||
$0.0585 - $0.0803 | 5000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
|
0.345 in
8.8 mm
|
||
$0.0924 - $0.2106 | 35000 In stock |
8-32
|
0.330 in
8.4 mm
|
Black
|
|
0.375 in
9.5 mm
|
||
$0.2657 - $0.6051 | 1000 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Black
|
Locking
|
0.810 in
20.6 mm
|
||
$0.1669 - $0.1945 | 37000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Black
|
Locking
|
0.620 in
15.7 mm
|
||
$0.2727 - $0.374 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Locking
|
0.810 in
20.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue