Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.3535 - $0.8851 9470 In stock
0.461 in
2.530 in
2.270 in
LDPE
2.230 in
$0.1926 - $0.4797 18000 In stock
0.988 in
2.440 in
2.243 in
LDPE
2.067 in
$0.1056 - $0.6581 104566 In stock
0.315 in
0.689 in
0.374 in
TPR
0.374 in
1
$0.2174 - $0.5434 5000 In stock
0.472 in
1.122 in
0.925 in
TPR
0.925 in
1
$0.1368 - $0.152 151535 In stock
0.394 in
1.118 in
0.571 in
LDPE - PIR
0.492 in
$0.2054 - $0.2284 916 In stock
0.433 in
1.524 in
0.953 in
LDPE - PIR
0.827 in
$0.0406 - $0.2541 17103 In stock
0.433 in
0.677 in
0.539 in
LDPE - PIR
0.461 in
$0.3795 - $0.9477 10000 In stock
0.72 in
1.906 in
1.735 in
LDPE
1.615 in
$0.1554 - $0.1727 3059 In stock
0.394 in
1.193 in
0.638 in
LDPE - PIR
0.559 in
CP24A $0.0614 - $0.3846 280 In stock
0.591 in
1.000 in
0.825 in
LDPE
0.727 in
$0.1579 - $0.9913 8000 In stock
0.709 in
1.530 in
1.360 in
LDPE
1.235 in
$0.05 - $0.3123 6000 In stock
0.429 in
0.750 in
0.608 in
LDPE
0.532 in
$0.0435 - $0.272 20667 In stock
0.301 in
0.380 in
0.269 in
LDPE
0.209 in
$0.0509 - $0.317 127304 In stock
0.429 in
0.690 in
0.548 in
LDPE
0.471 in
$0.0453 - $0.2833 44428 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
CP23A $0.0543 - $0.3395 62994 In stock
0.551 in
0.938 in
0.787 in
LDPE
0.691 in
$0.0987 - $0.6147 9486 In stock
0.752 in
1.550 in
1.286 in
LDPE
1.150 in
CP12A $0.0475 - $0.2978 55500 In stock
0.406 in
0.656 in
0.512 in
LDPE
0.448 in
CP35A $0.0769 - $0.4797 12617 In stock
0.709 in
1.156 in
1.074 in
LDPE
0.935 in
$0.0885 - $0.5537 57500 In stock
0.752 in
1.340 in
1.146 in
LDPE
1.026 in
  • of 4
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP63A

Price Range
$0.8851 - $0.3535

Stock Levels
9470 In stock
Attributes
  • D
    2.530 in
  • d1
    2.230 in
  • d2
    2.270 in
  • H
    0.461 in
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP61A

Price Range
$0.4797 - $0.1926

Stock Levels
18000 In stock
Attributes
  • D
    2.440 in
  • d1
    2.067 in
  • d2
    2.243 in
  • H
    0.988 in
Center Pull-Tab Plug - ; TPR ; Black

MPP10A

Price Range
$0.6581 - $0.1056

Stock Levels
104566 In stock
Attributes
  • D
    0.689 in
  • d1
    0.374 in
  • d2
    0.374 in
  • H
    0.315 in
  • Type
    1
Center Pull-Tab Plug - ; TPR ; Black

MPP80A

Price Range
$0.5434 - $0.2174

Stock Levels
5000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.925 in
  • d2
    0.925 in
  • H
    0.472 in
  • Type
    1
Center Pull-Tab Plug - 12.5 mm | 0.492 in ; 14.5 mm | 0.571 in ; LDPE - PIR ; Yellow

498723

Price Range
$0.152 - $0.1368

Stock Levels
151535 In stock
Attributes
  • D
    1.118 in
  • d1
    0.492 in
  • d2
    0.571 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE - PIR ; Yellow

498731

Price Range
$0.2284 - $0.2054

Stock Levels
916 In stock
Attributes
  • D
    1.524 in
  • d1
    0.827 in
  • d2
    0.953 in
  • H
    0.433 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 11.7 mm | 0.461 in ; 13.7 mm | 0.539 in ; LDPE - PIR ; Red

110033

Price Range
$0.2541 - $0.0406

Stock Levels
17103 In stock
Attributes
  • D
    0.677 in
  • d1
    0.461 in
  • d2
    0.539 in
  • H
    0.433 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 1.125 in ; LDPE ; Orange

CP56A

Price Range
$0.9477 - $0.3795

Stock Levels
10000 In stock
Attributes
  • D
    1.906 in
  • d1
    1.615 in
  • d2
    1.735 in
  • H
    0.72 in
Center Pull-Tab Plug - 14.2 mm | 0.559 in ; 16.2 mm | 0.638 in ; LDPE - PIR ; Yellow

498725

Price Range
$0.1727 - $0.1554

Stock Levels
3059 In stock
Attributes
  • D
    1.193 in
  • d1
    0.559 in
  • d2
    0.638 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 0.840 in ; LDPE ; Orange

CP24A

Price Range
$0.3846 - $0.0614

Stock Levels
280 In stock
Attributes
  • D
    1.000 in
  • d1
    0.727 in
  • d2
    0.825 in
  • H
    0.591 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP46A

Price Range
$0.9913 - $0.1579

Stock Levels
8000 In stock
Attributes
  • D
    1.530 in
  • d1
    1.235 in
  • d2
    1.360 in
  • H
    0.709 in
Center Pull-Tab Plug - 0.780 in ; LDPE ; Orange

CP15B

Price Range
$0.3123 - $0.05

Stock Levels
6000 In stock
Attributes
  • D
    0.750 in
  • d1
    0.532 in
  • d2
    0.608 in
  • H
    0.429 in
Center Pull-Tab Plug - 0.590 in ; LDPE ; Orange

CP4A

Price Range
$0.272 - $0.0435

Stock Levels
20667 In stock
Attributes
  • D
    0.380 in
  • d1
    0.209 in
  • d2
    0.269 in
  • H
    0.301 in
Center Pull-Tab Plug - 0.850 in ; LDPE ; Orange

CP13A

Price Range
$0.317 - $0.0509

Stock Levels
127304 In stock
Attributes
  • D
    0.690 in
  • d1
    0.471 in
  • d2
    0.548 in
  • H
    0.429 in
Center Pull-Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.2833 - $0.0453

Stock Levels
44428 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP23A

Price Range
$0.3395 - $0.0543

Stock Levels
62994 In stock
Attributes
  • D
    0.938 in
  • d1
    0.691 in
  • d2
    0.787 in
  • H
    0.551 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.6147 - $0.0987

Stock Levels
9486 In stock
Attributes
  • D
    1.550 in
  • d1
    1.150 in
  • d2
    1.286 in
  • H
    0.752 in
Center Pull-Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.2978 - $0.0475

Stock Levels
55500 In stock
Attributes
  • D
    0.656 in
  • d1
    0.448 in
  • d2
    0.512 in
  • H
    0.406 in
Center Pull-Tab Plug - 0.938 in ; LDPE ; Orange

CP35A

Price Range
$0.4797 - $0.0769

Stock Levels
12617 In stock
Attributes
  • D
    1.156 in
  • d1
    0.935 in
  • d2
    1.074 in
  • H
    0.709 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP40A

Price Range
$0.5537 - $0.0885

Stock Levels
57500 In stock
Attributes
  • D
    1.340 in
  • d1
    1.026 in
  • d2
    1.146 in
  • H
    0.752 in