Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1004 - $0.6276 | 9960 In stock |
0.709 in
18.0 mm
|
1.125 in
28.6 mm
|
0.933 in
23.7 mm
|
LDPE
|
0.819 in
20.8 mm
|
|
||
| $0.3752 - $1.0411 | 12600 In stock |
0.78 in
19.8 mm
|
1.500 in
38.1 mm
|
1.356 in
34.4 mm
|
LDPE
|
1.292 in
32.8 mm
|
|
||
| $0.0487 - $0.3042 | 75000 In stock |
0.469 in
11.9 mm
|
0.719 in
18.3 mm
|
0.568 in
14.4 mm
|
LDPE
|
0.500 in
12.7 mm
|
|
||
| $0.1153 - $0.7209 | 76432 In stock |
0.752 in
19.1 mm
|
1.120 in
28.4 mm
|
0.973 in
24.7 mm
|
LDPE
|
0.869 in
22.1 mm
|
|
||
| $0.1253 - $0.7837 | 70949 In stock |
0.752 in
19.1 mm
|
1.620 in
41.1 mm
|
1.465 in
37.2 mm
|
LDPE
|
1.312 in
33.3 mm
|
|
||
| MPP20A | $0.1022 - $0.6388 | 13999 In stock |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
0.453 in
11.5 mm
|
TPR
|
0.453 in
11.5 mm
|
1
|
|
| $0.0642 - $0.0713 | 11210 In stock |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| $0.1412 - $0.1569 | 2000 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| $0.222 - $0.2467 | 5500 In stock |
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
|
||
| $0.8859 - $1.9685 | 600 In stock |
1.24 in
31.5 mm
|
2.78 in
70.6 mm
|
2.65 in
67.3 mm
|
LDPE - PIR
|
2.335 in
59.3 mm
|
|
||
| $0.6823 - $1.7058 | 5400 In stock |
0.709 in
18.0 mm
|
3.620 in
91.9 mm
|
3.452 in
87.7 mm
|
LDPE
|
3.320 in
84.3 mm
|
|
||
| $0.1799 - $0.1998 | 4553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| $0.2826 - $0.314 | 1975 In stock |
0.472 in
12.0 mm
|
1.874 in
47.6 mm
|
1.26 in
32.0 mm
|
LDPE - PIR
|
1.161 in
29.5 mm
|
|
||
| CP16A | $0.0495 - $0.3085 | 273871 In stock |
0.461 in
11.7 mm
|
0.780 in
19.8 mm
|
0.633 in
16.1 mm
|
LDPE
|
0.551 in
14 mm
|
|
|
| $0.1376 - $0.861 | 23378 In stock |
0.78 in
19.8 mm
|
1.250 in
31.8 mm
|
1.092 in
27.7 mm
|
LDPE
|
0.967 in
24.6 mm
|
|
||
| $0.1323 - $0.8255 | 59436 In stock |
0.882 in
22.4 mm
|
1.750 in
44.5 mm
|
1.527 in
38.8 mm
|
LDPE
|
1.344 in
34.1 mm
|
|
||
| $0.0524 - $0.3267 | 33103 In stock |
0.531 in
13.5 mm
|
0.813 in
20.7 mm
|
0.668 in
17 mm
|
LDPE
|
0.580 in
14.7 mm
|
|
||
| CP10A | $0.0447 - $0.28 | 226226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
|
| $0.0531 - $0.3315 | 183462 In stock |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
| $0.0917 - $0.5712 | 34992 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm