Menu Search

Cinch Rivets

In stock

Cinch Rivets are a type of push-in fastener that set without the need for access to the back of a panel.

To install: simply set by pulling the mandrel head into the rivet body, which expands the rivet body and causes it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point.

These Cinch Rivets can be installed using an installation tool, which is available to buy elsewhere.

  • Body Material: Nylon 6/6
  • Mandrel Material: Polycarbonate (PC)
  • Body Color: Black
  • Mandrel Color: Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1186 - $0.1627 1000 In stock
0.252 in
0.625 in
0.02 - 0.173 in
Clinch - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.02 - 0.173 in;Nylon;Natural

27CINCH04

Price Range
$0.1627 - $0.1186

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.555 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.173 in
  • Head Diameter
    0.625 in
  • Head Height
    0.117 in