Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.54 - $0.93 | 40 In stock |
1.500 in
38.1 mm
|
1.380 in
35.1 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $0.63 - $1.09 | 25 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $0.72 - $1.24 | 990 In stock |
|
2.250 in
57.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $0.73 - $1.25 | 790 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $1.16 - $2.00 | 1042 In stock |
|
1.310 in
33.3 mm
|
1/4" x 20
|
Thru-Hole
|
Steel
|
PP
|
||
| $2.96 - $3.46 | 650 In stock |
|
1.89 in
48 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Polypropylene
|
||
| $1.57 - $3.43 | 11 In stock |
|
1.310 in
33.3 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $0.58 - $0.99 | 586 In stock |
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.60 - $1.02 | 240 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.60 - $1.03 | 890 In stock |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Thru-Hole
|
Steel
|
Polypropylene
|
||
| $1.95 - $3.36 | 18 In stock |
|
1.890 in
48 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
| $0.46 - $0.79 | 175 In stock |
|
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
| $0.69 - $1.19 | 480 In stock |
0.620 in
15.7 mm
|
2.250 in
57.2 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.71 - $1.22 | 500 In stock |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.93 - $1.29 | 790 In stock |
1.750 in
44.5 mm
|
2.250 in
57.2 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $0.42 - $0.72 | 1990 In stock |
|
1.380 in
35.1 mm
|
1/4" x 20
|
Stop Nut
|
Steel
|
PP
|
||
| $0.64 - $1.10 | 990 In stock |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Thru-Hole
|
Steel
|
PP
|
||
| $0.58 - $0.68 | 300 In stock |
|
1.380 in
35.1 mm
|
1/4" x 20
|
Blind Hole
|
Steel
|
PP
|
||
| $0.81 - $1.38 | 402 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $0.96 - $1.65 | Request the lead time here |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
1/2-13
|
Stud
|
Steel
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue