Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.95 - $3.36 | 18 In stock |
|
1.890 in
48 mm
|
3/8-16
|
Blind Hole
|
Steel
|
PP
|
||
| $2.32 - $3.99 | 278 In stock |
1.250 in
31.8 mm
|
2.420 in
61.5 mm
|
1/2-13
|
Stud
|
Steel
|
TPE (Overmold), Polypropylene (Base)
|
||
| $0.78 - $1.35 | 1028 In stock |
|
2.250 in
57.2 mm
|
3/8-16
|
Stop Nut
|
Steel
|
PP
|
||
| $0.71 - $1.22 | 500 In stock |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $1.86 - $2.57 | 344 In stock |
0.750 in
19.1 mm
|
1.570 in
39.9 mm
|
1/4" x 20
|
Stud
|
Steel
|
TPE
|
||
| $2.96 - $3.46 | 650 In stock |
|
1.89 in
48 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Polypropylene
|
||
| $0.96 - $1.65 | Request the lead time here |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
1/2-13
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.46 - $0.79 | 175 In stock |
|
|
5/16-18
|
Stop Nut
|
Steel
|
PP
|
||
| $0.60 - $1.03 | 890 In stock |
|
2.250 in
57.2 mm
|
1/4" x 20
|
Thru-Hole
|
Steel
|
Polypropylene
|
||
| $1.83 - $3.14 | 352 In stock |
1.250 in
31.8 mm
|
1.890 in
48 mm
|
5/16-18
|
Stud
|
Steel
|
TPE
|
||
| $0.52 - $0.89 | 390 In stock |
|
1.750 in
44.5 mm
|
1/4" x 20
|
Stop Nut
|
Steel
|
PP
|
||
| $1.90 - $3.26 | 590 In stock |
|
1.890 in
48 mm
|
3/8-16
|
Blind Hole
|
Steel
|
TPE
|
||
| $0.52 - $0.89 | 274 In stock |
1.000 in
25.4 mm
|
1.380 in
35.1 mm
|
1/4" x 20
|
Stud
|
Steel
|
PP
|
||
| $1.10 - $1.16 | Request the lead time here |
2.500 in
63.5 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
| $1.84 - $3.17 | 161 In stock |
1.750 in
44.5 mm
|
1.890 in
48 mm
|
5/16-18
|
Stud
|
Steel
|
TPE
|
||
| $2.24 - $3.86 | 155 In stock |
3.000 in
76.2 mm
|
2.420 in
61.5 mm
|
3/8-16
|
Stud
|
Steel
|
TPE
|
||
| $0.54 - $0.93 | 324 In stock |
|
1.750 in
44.5 mm
|
5/16-18
|
Thru-Hole
|
Steel
|
PP
|
||
| $0.76 - $1.31 | 570 In stock |
|
2.250 in
57.2 mm
|
3/8-16
|
Thru-Hole
|
Steel
|
PP
|
||
| $1.45 - $2.50 | Request the lead time here |
|
1.570 in
39.9 mm
|
5/16-18
|
Blind Hole
|
Steel
|
PP
|
||
| $0.63 - $1.09 | 25 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue