Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.56 - $2.69 | 286 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
1.570 in
39.9 mm
|
PP
|
||
| $0.89 - $1.53 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.93 - $2.66 | 344 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.570 in
39.9 mm
|
TPE Overlay PP
|
||
| $2.01 - $3.46 | 341 In stock |
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $2.45 - $4.21 | 379 In stock |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.420 in
61.5 mm
|
TPE Overlay PP
|
||
| $0.62 - $1.07 | 890 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.85 - $1.47 | 1083 In stock |
|
3/8-16
|
Thru-Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.65 - $1.13 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $0.97 - $1.67 | 840 In stock |
1.000 in
25.4 mm
|
1/2-13
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.84 - $3.17 | 590 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.71 - $1.23 | 480 In stock |
0.620 in
15.7 mm
|
1/4-20
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.99 - $1.71 | Request the lead time here |
1.500 in
38.1 mm
|
1/2-13
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.89 - $3.25 | 352 In stock |
1.250 in
31.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $2.25 - $3.87 | 328 In stock |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.50 - $0.85 | 340 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $0.72 - $1.25 | 590 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $2.02 - $3.48 | 18 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
PP
|
||
| $0.87 - $1.50 | Request the lead time here |
4.000 in
101.6 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.75 - $1.28 | 990 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.52 - $0.89 | Request the lead time here |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.380 in
35.1 mm
|
PP