Cylinder Locking Cam Latches are available with a variety of types, key rotation angle and grip ranges. Type 1 is keyed different, type 2 has a non-removable key and type 3 is keyed alike (5333) and the key can only be removed in the lock position. These locks are supplied with 2 keys
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Type | Housing Height | Latch Material | Key Type | Grip Range | View | |
---|---|---|---|---|---|---|---|---|
$10.32 - $11.61 | 183 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
||
$4.97 - $5.23 | Request the lead time here |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Different SS Shutter
|
|
||
$6.93 - $7.78 | Request the lead time here |
Key Driver Insert Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
Key is Driver
|
|
||
4604000 | $56.24 - $64.26 | 94 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Stainless Steel
|
Special Driver Tool Key
|
|
|
$8.19 - $9.35 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
3611100 | $6.93 - $7.78 | 40 In stock |
Key Driver Insert Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
Key is Driver
|
|
|
$8.19 - $9.35 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
$8.19 - $9.35 | 43 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike;Stainless Steel Shutter
|
|
||
$5.54 - $5.82 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
2570300 | $4.97 - $5.23 | 598 In stock |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Alike;Stainless Steel Shutter
|
|
|
$7.05 - $8.07 | 24 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
$8.19 - $9.35 | 250 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike;Stainless Steel Shutter
|
|
||
$6.26 - $7.16 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed Alike
|
|
||
$10.32 - $11.61 | Request the lead time here |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
||
$7.05 - $8.07 | 310 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
$5.54 - $5.82 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike;Stainless Steel Shutter
|
|
||
$10.63 - $12.13 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
$7.34 - $8.37 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed Alike;Stainless Steel Shutter
|
|
||
$8.19 - $9.35 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed CH751
|
|
||
$10.63 - $12.13 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue