Quantity | Unit price |
---|---|
1000 - 4999 | $0.0901 |
5000 - 9999 | $0.081 |
10000 - 24999 | $0.073 |
25000 + | $0.0656 |
Anchor Length | 0.380 in |
---|---|
Anchor Length | 9.7 mm |
Compatible Hole Diameter | 0.187 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Panel Thickness Range | 4 - 7.1 mm |
Compatible Panel Thickness Range | 0.156 - 0.281 in |
Head Diameter | 0.435 in |
Head Diameter | 11 mm |
Head Height | 1.9 mm |
Head Height | 0.075 in |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Flat |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue