Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.0489 - $0.0671 | 26000 In stock |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
| $0.0853 - $0.117 | 33000 In stock |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.375 - 0.750 in
9.5 - 19.1 mm
|
||
| $0.0631 - $0.0866 | 1000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.156 - 0.330 in
4 - 8.4 mm
|
||
| $0.0466 - $0.064 | 53000 In stock |
0.215 in
5.5 mm
|
0.630 in
16 mm
|
0.078 - 0.300 in
2 - 7.6 mm
|
||
| $0.0508 - $0.0697 | 177000 In stock |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| 61PR300100 | $0.0597 - $0.0819 | 9000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
|
| $0.0631 - $0.0866 | 20000 In stock |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
||
| $0.0593 - $0.0812 | 1000 In stock |
0.226 in
5.7 mm
|
0.375 in
9.5 mm
|
0.125 - 0.312 in
3.2 - 7.9 mm
|
||
| $0.0654 - $0.0898 | 29000 In stock |
0.250 in
6.4 mm
|
0.494 in
12.5 mm
|
0.078 - 0.275 in
2 - 7 mm
|
||
| $0.0597 - $0.0819 | 500 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.0597 - $0.0819 | 9000 In stock |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0593 - $0.0812 | 8000 In stock |
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
| $0.0496 - $0.068 | 2000 In stock |
0.160 in
4.1 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| $0.0597 - $0.0819 | 20000 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
||
| $0.0853 - $0.117 | 500 In stock |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.375 - 0.500 in
9.5 - 12.7 mm
|
||
| $0.0593 - $0.0812 | 214000 In stock |
0.218 in
5.5 mm
|
0.380 in
9.7 mm
|
0.093 - 0.350 in
2.4 - 8.9 mm
|
||
| $0.0636 - $0.0872 | Request the lead time here |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.109 - 0.156 in
2.8 - 4 mm
|
||
| $0.0631 - $0.0866 | 52000 In stock |
0.227 in
5.8 mm
|
0.375 in
9.5 mm
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
||
| $0.0593 - $0.0812 | 31000 In stock |
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.0593 - $0.0812 | Request the lead time here |
0.156 in
4 mm
|
0.218 in
5.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue