Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.1049 - $0.6075 Request the lead time here
1.000 in
425 °F
0.180 in
$0.0589 - $0.405 Request the lead time here
0.500 in
425 °F
0.320 in
$0.2157 - $1.2491 3000 In stock
1.000 in
425 °F
0.365 in
$0.3276 - $1.8965 Request the lead time here
1.500 in
425 °F
0.427 in
$0.1087 - $0.6296 Request the lead time here
0.500 in
425 °F
0.207 in
$0.1144 - $0.6619 22300 In stock
0.500 in
425 °F
0.302 in
$0.1167 - $0.6762 5000 In stock
0.500 in
425 °F
0.365 in
$0.1264 - $0.7316 14115 In stock
0.500 in
425 °F
0.490 in
$0.2428 - $1.4059 Request the lead time here
1.000 in
425 °F
0.552 in
$0.5367 - $3.1073 4550 In stock
1.500 in
425 °F
1.060 in
$0.1192 - $0.6905 350000 In stock
0.500 in
425 °F
0.396 in
$0.2126 - $1.2305 143800 In stock
1.000 in
425 °F
0.343 in
$0.2204 - $1.2759 11000 In stock
1.000 in
425 °F
0.420 in
$0.2573 - $1.4895 2978 In stock
1.500 in
425 °F
0.470 in
$0.1392 - $0.8056 122500 In stock
0.500 in
425 °F
0.552 in
$0.1114 - $0.6451 10000 In stock
0.500 in
425 °F
0.240 in
$0.1139 - $0.6595 Request the lead time here
0.500 in
425 °F
0.343 in
$0.3851 - $2.2292 7937 In stock
1.000 in
425 °F
0.396 in
$0.2573 - $1.4895 Request the lead time here
1.500 in
425 °F
0.450 in
$0.1368 - $0.7919 299361 In stock
0.500 in
425 °F
0.521 in
  • of 5
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0180-1B

Price Range
$0.6075 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0320-1/2B

Price Range
$0.405 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.320 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0365-1G

Price Range
$1.2491 - $0.2157

Stock Levels
3000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0427-1-1/2C

Price Range
$1.8965 - $0.3276

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 5.3 mm | 0.207 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0207-1/2D

Price Range
$0.6296 - $0.1087

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.207 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 7.7 mm | 0.302 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0302-1/2G

Price Range
$0.6619 - $0.1144

Stock Levels
22300 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.302 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0365-1/2E

Price Range
$0.6762 - $0.1167

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0490-1/2D

Price Range
$0.7316 - $0.1264

Stock Levels
14115 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0552-1C

Price Range
$1.4059 - $0.2428

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 26.9 mm | 1.060 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1060-1-1/2B

Price Range
$3.1073 - $0.5367

Stock Levels
4550 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.060 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0396-1/2G

Price Range
$0.6905 - $0.1192

Stock Levels
350000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0343-1B

Price Range
$1.2305 - $0.2126

Stock Levels
143800 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0420-1B

Price Range
$1.2759 - $0.2204

Stock Levels
11000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 11.9 mm | 0.470 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0470-1-1/2C

Price Range
$1.4895 - $0.2573

Stock Levels
2978 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.470 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0552-1/2D

Price Range
$0.8056 - $0.1392

Stock Levels
122500 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 6.1 mm | 0.240 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0240-1/2E

Price Range
$0.6451 - $0.1114

Stock Levels
10000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.240 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0343-1/2B

Price Range
$0.6595 - $0.1139

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0396-1D

Price Range
$2.2292 - $0.3851

Stock Levels
7937 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0450-1-1/2B

Price Range
$1.4895 - $0.2573

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0521-1/2C

Price Range
$0.7919 - $0.1368

Stock Levels
299361 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    0.500 in