Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.7732 - $4.7622 6349 In stock
0.990 in
600 °F
0.608 in
SCE0451A $0.7392 - $4.5828 600 In stock
1.215 in
600 °F
0.451 in
$0.596 - $3.6863 750 In stock
1.180 in
600 °F
0.315 in
$0.7933 - $4.9016 9500 In stock
1.180 in
600 °F
0.531 in
$0.4363 - $2.7096 2000 In stock
1.330 in
600 °F
0.294 in
$1.649 - $10.1899 1400 In stock
1.500 in
600 °F
0.725 in
$0.3686 - $2.2714 1500 In stock
0.910 in
600 °F
0.255 in
$0.5339 - $3.2876 395 In stock
1.421 in
600 °F
0.375 in
$0.5339 - $3.2876 3500 In stock
1.180 in
600 °F
0.433 in
$0.7732 - $4.7622 1292 In stock
1.180 in
600 °F
0.492 in
$0.5201 - $3.208 Request the lead time here
1.180 in
600 °F
0.255 in
$0.3686 - $2.2714 800 In stock
1.180 in
600 °F
0.236 in
$0.5879 - $3.6462 2500 In stock
0.950 in
600 °F
0.438 in
$0.7612 - $4.7023 15285 In stock
1.013 in
600 °F
0.485 in
$0.4165 - $2.5703 4000 In stock
2.000 in
600 °F
0.125 in
$0.4363 - $2.6898 4500 In stock
1.180 in
600 °F
0.157 in
$0.5201 - $3.208 17000 In stock
0.974 in
600 °F
0.315 in
$0.6396 - $3.9452 851 In stock
1.500 in
600 °F
0.355 in
$0.8369 - $5.1805 Request the lead time here
1.575 in
600 °F
0.622 in
$0.3686 - $2.2714 2000 In stock
1.377 in
600 °F
0.187 in
  • of 2
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A

Price Range
$4.7622 - $0.7732

Stock Levels
6349 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 11.5 mm | 0.451 in ; Inside Height - 30.9 mm | 1.215 in ; Natural

SCE0451A

Price Range
$4.5828 - $0.7392

Stock Levels
600 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.451 in
  • Inside Height
    1.215 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0315118A

Price Range
$3.6863 - $0.596

Stock Levels
750 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0531A

Price Range
$4.9016 - $0.7933

Stock Levels
9500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.531 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 7.5 mm | 0.294 in ; Inside Height - 33.8 mm | 1.330 in ; Natural

SCE0294A

Price Range
$2.7096 - $0.4363

Stock Levels
2000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.294 in
  • Inside Height
    1.330 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0725A

Price Range
$10.1899 - $1.649

Stock Levels
1400 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 6.5 mm | 0.255 in ; Inside Height - 23.1 mm | 0.910 in ; Natural

SCE0255A

Price Range
$2.2714 - $0.3686

Stock Levels
1500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.255 in
  • Inside Height
    0.910 in
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Natural

SCE0375A

Price Range
$3.2876 - $0.5339

Stock Levels
395 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 11 mm | 0.433 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0433A

Price Range
$3.2876 - $0.5339

Stock Levels
3500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.433 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 12.5 mm | 0.492 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0492118A

Price Range
$4.7622 - $0.7732

Stock Levels
1292 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.492 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 6.5 mm | 0.255 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0255118A

Price Range
$3.208 - $0.5201

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.255 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 6 mm | 0.236 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0236A

Price Range
$2.2714 - $0.3686

Stock Levels
800 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.236 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 11.1 mm | 0.438 in ; Inside Height - 24.1 mm | 0.950 in ; Natural

SCE0438A

Price Range
$3.6462 - $0.5879

Stock Levels
2500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.438 in
  • Inside Height
    0.950 in
Easy Pull Masking Cap - Inside Diameter - 12.3 mm | 0.485 in ; Inside Height - 25.7 mm | 1.013 in ; Natural

SCE0485A

Price Range
$4.7023 - $0.7612

Stock Levels
15285 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.485 in
  • Inside Height
    1.013 in
Easy Pull Masking Cap - Inside Diameter - 3.2 mm | 0.125 in ; Inside Height - 50.8 mm | 2.000 in ; Natural

SCE0125A

Price Range
$2.5703 - $0.4165

Stock Levels
4000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Temperature Range
    600 °F
  • Inside Diameter
    0.125 in
Easy Pull Masking Cap - Inside Diameter - 4 mm | 0.157 in ; Inside Height - 30 mm | 1.180 in ; Natural

SCE0157A

Price Range
$2.6898 - $0.4363

Stock Levels
4500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.157 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.7 mm | 0.974 in ; Natural

SCE0315A

Price Range
$3.208 - $0.5201

Stock Levels
17000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    0.974 in
Easy Pull Masking Cap - Inside Diameter - 9 mm | 0.355 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0355A

Price Range
$3.9452 - $0.6396

Stock Levels
851 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.355 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15.8 mm | 0.622 in ; Inside Height - 40 mm | 1.575 in ; Natural

SCE0622A

Price Range
$5.1805 - $0.8369

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.622 in
  • Inside Height
    1.575 in
Easy Pull Masking Cap - Inside Diameter - 4.7 mm | 0.187 in ; Inside Height - 35 mm | 1.377 in ; Natural

SCE0187A

Price Range
$2.2714 - $0.3686

Stock Levels
2000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.187 in
  • Inside Height
    1.377 in