Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.7612 - $4.7023 15285 In stock
1.013 in
600 °F
0.485 in
$0.2204 - $1.2759 11000 In stock
1.000 in
425 °F
0.420 in
$0.2014 - $1.166 Request the lead time here
1.000 in
425 °F
0.207 in
$0.4553 - $2.6359 Request the lead time here
1.000 in
425 °F
1.060 in
$0.2382 - $1.3785 17500 In stock
0.500 in
425 °F
0.812 in
$0.1281 - $0.7418 5000 In stock
0.500 in
425 °F
0.450 in
$0.377 - $2.1829 1248 In stock
1.000 in
425 °F
0.990 in
$0.6102 - $3.5328 Request the lead time here
1.500 in
425 °F
1.500 in
$0.1167 - $0.6762 5000 In stock
0.500 in
425 °F
0.365 in
$0.2237 - $1.2949 4000 In stock
1.000 in
425 °F
0.427 in
$0.2333 - $1.3505 2000 In stock
1.500 in
425 °F
0.490 in
$0.1886 - $1.0915 4666 In stock
1.000 in
425 °F
0.320 in
$0.5974 - $3.4588 1650 In stock
1.000 in
425 °F
1.605 in
$0.2556 - $1.4799 5480 In stock
0.500 in
425 °F
0.865 in
$0.5894 - $3.4122 791 In stock
1.500 in
425 °F
1.230 in
$1.1651 - $7.192 Request the lead time here
1.500 in
425 °F
0.725 in
$0.2382 - $1.3785 4000 In stock
1.000 in
425 °F
0.521 in
$0.7732 - $4.7622 6349 In stock
0.990 in
600 °F
0.608 in
$0.1901 - $1.1004 Request the lead time here
0.500 in
425 °F
0.677 in
$0.307 - $1.8908 Request the lead time here
1.180 in
425 °F
0.157 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 12.3 mm | 0.485 in ; Inside Height - 25.7 mm | 1.013 in ; Natural

SCE0485A

Price Range
$4.7023 - $0.7612

Stock Levels
15285 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.485 in
  • Inside Height
    1.013 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0420-1B

Price Range
$1.2759 - $0.2204

Stock Levels
11000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 5.3 mm | 0.207 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0207-1D

Price Range
$1.166 - $0.2014

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.207 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 26.9 mm | 1.060 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1060-1D

Price Range
$2.6359 - $0.4553

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.060 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 20.6 mm | 0.812 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0812-1/2D

Price Range
$1.3785 - $0.2382

Stock Levels
17500 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.812 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0450-1/2B

Price Range
$0.7418 - $0.1281

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 25.1 mm | 0.990 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0990-1B

Price Range
$2.1829 - $0.377

Stock Levels
1248 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.990 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1500-1-1/2B

Price Range
$3.5328 - $0.6102

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.500 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0365-1/2E

Price Range
$0.6762 - $0.1167

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0427-1G

Price Range
$1.2949 - $0.2237

Stock Levels
4000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0490-1-1/2D

Price Range
$1.3505 - $0.2333

Stock Levels
2000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 8.1 mm | 0.320 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0320-1B

Price Range
$1.0915 - $0.1886

Stock Levels
4666 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.320 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 40.8 mm | 1.605 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1605-1B

Price Range
$3.4588 - $0.5974

Stock Levels
1650 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.605 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 22 mm | 0.865 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0865-1/2D

Price Range
$1.4799 - $0.2556

Stock Levels
5480 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.865 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 31.2 mm | 1.230 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1230-1-1/2B

Price Range
$3.4122 - $0.5894

Stock Levels
791 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.230 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Black

SCE0725B

Price Range
$7.192 - $1.1651

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0521-1C

Price Range
$1.3785 - $0.2382

Stock Levels
4000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A

Price Range
$4.7622 - $0.7732

Stock Levels
6349 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0677-1/2B

Price Range
$1.1004 - $0.1901

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 4 mm | 0.157 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0157B

Price Range
$1.8908 - $0.307

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.157 in
  • Inside Height
    1.180 in