Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.1981 - $1.147 5000 In stock
0.500 in
425 °F
0.687 in
$0.4681 - $2.7097 1250 In stock
1.000 in
425 °F
0.740 in
$0.4712 - $2.7283 Request the lead time here
1.500 in
425 °F
0.937 in
$0.4855 - $2.8113 3000 In stock
1.000 in
425 °F
1.125 in
$0.5567 - $1.5466 5355 In stock
1.013 in
425 °F
0.485 in
$0.2924 - $1.693 Request the lead time here
1.500 in
425 °F
0.600 in
$0.1901 - $1.1004 Request the lead time here
0.500 in
425 °F
0.677 in
$0.2668 - $1.5444 Request the lead time here
1.000 in
425 °F
0.708 in
$0.4089 - $2.3674 1500 In stock
1.500 in
425 °F
0.865 in
$0.5367 - $3.1073 4550 In stock
1.500 in
425 °F
1.060 in
$0.623 - $3.6068 Request the lead time here
1.500 in
425 °F
1.605 in
$0.1167 - $0.6762 5000 In stock
0.500 in
425 °F
0.365 in
$0.2204 - $1.2759 11000 In stock
1.000 in
425 °F
0.420 in
$0.2573 - $1.4895 2978 In stock
1.500 in
425 °F
0.470 in
$0.1392 - $0.8056 122500 In stock
0.500 in
425 °F
0.552 in
$0.2509 - $1.4525 5000 In stock
1.000 in
425 °F
0.600 in
$0.3354 - $1.9418 Request the lead time here
1.500 in
425 °F
0.677 in
$0.2141 - $1.2395 8000 In stock
0.500 in
425 °F
0.740 in
$0.3403 - $1.9699 5900 In stock
1.000 in
425 °F
0.865 in
$1.727 - $4.7972 1400 In stock
1.500 in
600 °F
0.725 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 17.4 mm | 0.687 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0687-1/2G

Price Range
$1.147 - $0.1981

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.687 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 18.8 mm | 0.740 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0740-1D

Price Range
$2.7097 - $0.4681

Stock Levels
1250 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.740 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 23.8 mm | 0.937 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0937-1-1/2B

Price Range
$2.7283 - $0.4712

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.937 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 28.6 mm | 1.125 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1125-1B

Price Range
$2.8113 - $0.4855

Stock Levels
3000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.125 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 12.3 mm | 0.485 in ; Inside Height - 25.7 mm | 1.013 in ; Black

SCE0485B

Price Range
$1.5466 - $0.5567

Stock Levels
5355 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.485 in
  • Inside Height
    1.013 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0600-1-1/2B

Price Range
$1.693 - $0.2924

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0677-1/2B

Price Range
$1.1004 - $0.1901

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 18 mm | 0.708 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0708-1B

Price Range
$1.5444 - $0.2668

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.708 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 22 mm | 0.865 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0865-1-1/2B

Price Range
$2.3674 - $0.4089

Stock Levels
1500 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.865 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 26.9 mm | 1.060 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1060-1-1/2B

Price Range
$3.1073 - $0.5367

Stock Levels
4550 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.060 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 40.8 mm | 1.605 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC1605-1-1/2C

Price Range
$3.6068 - $0.623

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.605 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0365-1/2E

Price Range
$0.6762 - $0.1167

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0420-1B

Price Range
$1.2759 - $0.2204

Stock Levels
11000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 11.9 mm | 0.470 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0470-1-1/2C

Price Range
$1.4895 - $0.2573

Stock Levels
2978 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.470 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0552-1/2D

Price Range
$0.8056 - $0.1392

Stock Levels
122500 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15.2 mm | 0.600 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0600-1C

Price Range
$1.4525 - $0.2509

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.600 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0677-1-1/2B

Price Range
$1.9418 - $0.3354

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 18.8 mm | 0.740 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0740-1/2C

Price Range
$1.2395 - $0.2141

Stock Levels
8000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.740 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 22 mm | 0.865 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0865-1B

Price Range
$1.9699 - $0.3403

Stock Levels
5900 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.865 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0725A

Price Range
$4.7972 - $1.727

Stock Levels
1400 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in