Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.3861 - $1.0723 | 1000 In stock |
0.910 in
23.1 mm
|
600 °F
315.6 °C
|
0.255 in
6.5 mm
|
||
| $0.5419 - $1.5054 | Request the lead time here |
1.215 in
30.9 mm
|
425 °F
218.3 °C
|
0.451 in
11.5 mm
|
||
| $0.1049 - $0.6075 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.180 in
4.6 mm
|
||
| $0.0589 - $0.405 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.4677 - $1.2992 | 995 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.355 in
9 mm
|
||
| $0.5641 - $1.567 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.492 in
12.5 mm
|
||
| $0.4566 - $1.2684 | 2500 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.157 in
4 mm
|
||
| $0.5438 - $1.5106 | 17000 In stock |
0.974 in
24.7 mm
|
600 °F
315.6 °C
|
0.315 in
8 mm
|
||
| SCE0531B | $0.581 - $1.6141 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.531 in
13.5 mm
|
|
| $0.1114 - $0.6451 | 10000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.240 in
6.1 mm
|
||
| $0.1139 - $0.6595 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
||
| $0.206 - $1.193 | 15800 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.240 in
6.1 mm
|
||
| $0.2588 - $1.4978 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
||
| $0.1195 - $0.6917 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.219 - $1.2675 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
||
| $0.2412 - $1.3964 | 2500 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.521 in
13.2 mm
|
||
| $0.1614 - $0.9345 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.600 in
15.2 mm
|
||
| $0.2588 - $1.4978 | 15000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.655 in
16.6 mm
|
||
| $0.3738 - $2.1638 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.708 in
18 mm
|
||
| $0.6102 - $3.5328 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue