Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.377 - $2.1829 1248 In stock
1.000 in
425 °F
0.990 in
$0.5831 - $3.3759 2736 In stock
1.000 in
425 °F
1.500 in
SCE0622B $0.6125 - $1.7015 Request the lead time here
1.575 in
425 °F
0.622 in
$0.188 - $1.2966 Request the lead time here
1.180 in
425 °F
0.255 in
$0.4306 - $1.1959 Request the lead time here
0.950 in
425 °F
0.438 in
$0.1058 - $0.6123 6739 In stock
0.500 in
425 °F
0.180 in
$0.2109 - $1.221 50000 In stock
1.000 in
425 °F
0.302 in
$0.262 - $1.5169 Request the lead time here
1.500 in
425 °F
0.365 in
$0.1216 - $0.7042 Request the lead time here
0.500 in
425 °F
0.427 in
$0.3195 - $0.8875 Request the lead time here
1.330 in
425 °F
0.294 in
$0.4381 - $1.217 Request the lead time here
1.180 in
425 °F
0.315 in
$0.8075 - $2.2432 6349 In stock
0.990 in
600 °F
0.608 in
$0.3195 - $0.8875 Request the lead time here
1.180 in
425 °F
0.157 in
$0.5587 - $1.552 395 In stock
1.421 in
600 °F
0.375 in
SCE0608099B $0.28 - $1.9277 600 In stock
0.990 in
425 °F
0.608 in
$0.3851 - $2.2292 7937 In stock
1.000 in
425 °F
0.396 in
$0.2573 - $1.4895 Request the lead time here
1.500 in
425 °F
0.450 in
$0.1368 - $0.7919 299361 In stock
0.500 in
425 °F
0.521 in
$0.2461 - $1.4245 Request the lead time here
1.000 in
425 °F
0.590 in
$0.3116 - $1.804 1213 In stock
1.500 in
425 °F
0.655 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 25.1 mm | 0.990 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0990-1B

Price Range
$2.1829 - $0.377

Stock Levels
1248 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.990 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC1500-1B

Price Range
$3.3759 - $0.5831

Stock Levels
2736 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    1.500 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 15.8 mm | 0.622 in ; Inside Height - 40 mm | 1.575 in ; Black

SCE0622B

Price Range
$1.7015 - $0.6125

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.622 in
  • Inside Height
    1.575 in
Easy Pull Masking Cap - Inside Diameter - 6.5 mm | 0.255 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0255118C

Price Range
$1.2966 - $0.188

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.255 in
Easy Pull Masking Cap - Inside Diameter - 11.1 mm | 0.438 in ; Inside Height - 24.1 mm | 0.950 in ; Black

SCE0438C

Price Range
$1.1959 - $0.4306

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.438 in
  • Inside Height
    0.950 in
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0180-1/2B

Price Range
$0.6123 - $0.1058

Stock Levels
6739 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 7.7 mm | 0.302 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0302-1D

Price Range
$1.221 - $0.2109

Stock Levels
50000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.302 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0365-1-1/2B

Price Range
$1.5169 - $0.262

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0427-1/2F

Price Range
$0.7042 - $0.1216

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 7.5 mm | 0.294 in ; Inside Height - 33.8 mm | 1.330 in ; Black

SCE0294B

Price Range
$0.8875 - $0.3195

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.294 in
  • Inside Height
    1.330 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0315118D

Price Range
$1.217 - $0.4381

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A

Price Range
$2.2432 - $0.8075

Stock Levels
6349 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 4 mm | 0.157 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0157B

Price Range
$0.8875 - $0.3195

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.157 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Natural

SCE0375A

Price Range
$1.552 - $0.5587

Stock Levels
395 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Black

SCE0608099B

Price Range
$1.9277 - $0.28

Stock Levels
600 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.608 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0396-1D

Price Range
$2.2292 - $0.3851

Stock Levels
7937 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0450-1-1/2B

Price Range
$1.4895 - $0.2573

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0521-1/2C

Price Range
$0.7919 - $0.1368

Stock Levels
299361 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 15 mm | 0.590 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0590-1F

Price Range
$1.4245 - $0.2461

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.590 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 16.6 mm | 0.655 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0655-1-1/2B

Price Range
$1.804 - $0.3116

Stock Levels
1213 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.655 in
  • Inside Height
    1.500 in