Menu Search

Fan Rivets, Snap

In stock

These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
SR-3230B $0.268 - $0.3046 15000 In stock
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 20.5 - 21.5 mm | 0.807 - 0.846 in; Black; PA

SR-3230B

Price Range
$0.3046 - $0.268

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.252 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Color
    Black