These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.2358 - $0.3251 | 2500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.1977 - $0.2728 | 3000 In stock |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.2194 - $0.3027 | 8500 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.1291 - $0.1594 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
$0.1308 - $0.1615 | 66000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
$0.1774 - $0.219 | Request the lead time here |
#2-56
|
|
0.500 in
12.7 mm
|
||
$0.1389 - $0.1714 | 2000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
$0.1308 - $0.1615 | 3000 In stock |
#6-32
|
|
0.188 in
4.8 mm
|
||
$0.1589 - $0.1962 | 1000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.2117 - $0.292 | 1000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
$0.1406 - $0.1736 | 3000 In stock |
8-32
|
|
0.500 in
12.7 mm
|
||
$0.1362 - $0.1681 | 4000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.1656 - $0.2045 | 1000 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
$0.2065 - $0.2848 | 5000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
$0.1642 - $0.2028 | 1000 In stock |
#10-32
|
|
0.875 in
22.2 mm
|
||
$0.1456 - $0.1797 | 16000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
$0.2029 - $0.2801 | 3000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.1609 - $0.1987 | 1000 In stock |
#6-32
|
|
1.313 in
33.4 mm
|
||
$0.117 - $0.1444 | 1000 In stock |
#4-40
|
|
0.156 in
4 mm
|
||
$0.1522 - $0.1878 | 1000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue