Menu Search

Fiber Bend Limiting Tubing - Clips, Hinged Top Lock

In stock

Optical Fiber Bend Limiting Tubing Clips are snap-fitted for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge-fitted which also aids the ease of installation and removal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Panel Thickness Range View
$0.6147 - $0.6147 1000 In stock
0.252 in
0.169 in
0.031 - 0.079 in
$0.5911 - $0.5911 12000 In stock
0.252 in
0.169 in
0.031 - 0.079 in
Optical Fiber Clip - Natural ; UL94 V-0 ; Nylon 6/6

OFBLT-C1-5-19

Price Range
$0.6147 - $0.6147

Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness Range
    0.031 - 0.079 in
  • Accessory Type
    Clip
  • Color
    Natural
Optical Fiber Clip - Natural ; UL94 V-2 ; Nylon 6/6

OFBLT-C1-5-01

Price Range
$0.5911 - $0.5911

Stock Levels
12000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness Range
    0.031 - 0.079 in
  • Accessory Type
    Clip
  • Color
    Natural