Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3103 - $0.3103 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2188 - $0.2188 | 3000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2319 - $0.2319 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.2232 - $0.2232 | 1000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.3165 - $0.3165 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.3289 - $0.3289 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue